2: Primary Operator Console
Mic Gain:
4: Not Installed Remote Mic/Remote Paging Unit Local Operator Console
6: Not Installed Remote Mic/Remote Paging Unit Local Operator Console
8: Not Installed Remote Mic/Remote Paging Unit Local Operator Console
10: Not Installed Remote Mic/Remote Paging Unit Local Operator Console
12: Not Installed Remote Mic/Remote Paging Unit Local Operator Console
14: Not Installed Remote Mic/Remote Paging Unit Local Operator Console
16: Not Installed Remote Mic/Remote Paging Unit Local Operator Console
18: Not Installed Remote Mic/Remote Paging Unit Local Operator Console
AmplifierAddress Assignments
Circuit ExpanderOption
Speaker CircuitAssignments
70 VAC Option
20: Not Installed Remote Amplifier 1 Disabled Amplifier 1
21: Not Installed Remote Amplifier 2 Disabled Amplifier 2
22: Not Installed Remote Amplifier 3 Disabled Amplifier 3
23: Not Installed Remote Amplifier 4 Disabled Amplifier 4
24: Not Installed Remote Amplifier 5 Disabled Amplifier 5
25: Not Installed Remote Amplifier 6 Disabled Amplifier 6
26: Not Installed Remote Amplifier 7 Disabled Amplifier 7
27: Not Installed Remote Amplifier 8 Disabled Amplifier 8
28: Not Installed RTZM