#
# Automatically generated make config: don't edit
# Linux kernel version: 2.6.22
# Tue Sep 11 16:46:25 2007
#
CONFIG_ARM=y
CONFIG_SYS_SUPPORTS_APM_EMULATION=y
CONFIG_GENERIC_GPIO=y
# CONFIG_GENERIC_TIME is not set
# CONFIG_GENERIC_CLOCKEVENTS is not set
CONFIG_MMU=y
# CONFIG_NO_IOPORT is not set
CONFIG_GENERIC_HARDIRQS=y
CONFIG_STACKTRACE_SUPPORT=y
CONFIG_LOCKDEP_SUPPORT=y
CONFIG_TRACE_IRQFLAGS_SUPPORT=y
CONFIG_HARDIRQS_SW_RESEND=y
CONFIG_GENERIC_IRQ_PROBE=y
CONFIG_RWSEM_GENERIC_SPINLOCK=y
# CONFIG_ARCH_HAS_ILOG2_U32 is not set
# CONFIG_ARCH_HAS_ILOG2_U64 is not set
CONFIG_GENERIC_HWEIGHT=y
CONFIG_GENERIC_CALIBRATE_DELAY=y
CONFIG_ZONE_DMA=y
CONFIG_VECTORS_BASE=0xffff0000
CONFIG_DEFCONFIG_LIST="/lib/modules/$UNAME_RELEASE/.config"

#
# Code maturity level options
#
CONFIG_EXPERIMENTAL=y
CONFIG_BROKEN_ON_SMP=y
CONFIG_INIT_ENV_ARG_LIMIT=32

#
# General setup
#
CONFIG_LOCALVERSION=""
# CONFIG_LOCALVERSION_AUTO is not set
# CONFIG_SWAP is not set
CONFIG_SYSVIPC=y
# CONFIG_IPC_NS is not set
CONFIG_SYSVIPC_SYSCTL=y
# CONFIG_POSIX_MQUEUE is not set
# CONFIG_BSD_PROCESS_ACCT is not set
# CONFIG_TASKSTATS is not set
# CONFIG_UTS_NS is not set
# CONFIG_AUDIT is not set
# CONFIG_IKCONFIG is not set
CONFIG_LOG_BUF_SHIFT=14
CONFIG_SYSFS_DEPRECATED=y
# CONFIG_RELAY is not set
CONFIG_BLK_DEV_INITRD=y
CONFIG_INITRAMFS_SOURCE=""
CONFIG_CC_OPTIMIZE_FOR_SIZE=y
CONFIG_SYSCTL=y
# CONFIG_EMBEDDED is not set
CONFIG_UID16=y
CONFIG_SYSCTL_SYSCALL=y
CONFIG_KALLSYMS=y
# CONFIG_KALLSYMS_ALL is not set
# CONFIG_KALLSYMS_EXTRA_PASS is not set
CONFIG_HOTPLUG=y
CONFIG_PRINTK=y
CONFIG_BUG=y
CONFIG_ELF_CORE=y
CONFIG_BASE_FULL=y
CONFIG_FUTEX=y
CONFIG_ANON_INODES=y
CONFIG_EPOLL=y
CONFIG_SIGNALFD=y
CONFIG_TIMERFD=y
CONFIG_EVENTFD=y
CONFIG_SHMEM=y
CONFIG_VM_EVENT_COUNTERS=y
CONFIG_SLAB=y
# CONFIG_SLUB is not set
# CONFIG_SLOB is not set
CONFIG_RT_MUTEXES=y
# CONFIG_TINY_SHMEM is not set
CONFIG_BASE_SMALL=0

#
# Loadable module support
#
CONFIG_MODULES=y
CONFIG_MODULE_UNLOAD=y
# CONFIG_MODULE_FORCE_UNLOAD is not set
# CONFIG_MODVERSIONS is not set
# CONFIG_MODULE_SRCVERSION_ALL is not set
CONFIG_KMOD=y

#
# Block layer
#
CONFIG_BLOCK=y
# CONFIG_LBD is not set
# CONFIG_BLK_DEV_IO_TRACE is not set
# CONFIG_LSF is not set

#
# IO Schedulers
#
CONFIG_IOSCHED_NOOP=y
CONFIG_IOSCHED_AS=y
# CONFIG_IOSCHED_DEADLINE is not set
# CONFIG_IOSCHED_CFQ is not set
CONFIG_DEFAULT_AS=y
# CONFIG_DEFAULT_DEADLINE is not set
# CONFIG_DEFAULT_CFQ is not set
# CONFIG_DEFAULT_NOOP is not set
CONFIG_DEFAULT_IOSCHED="anticipatory"

#
# System Type
#
# CONFIG_ARCH_AAEC2000 is not set
# CONFIG_ARCH_INTEGRATOR is not set
# CONFIG_ARCH_REALVIEW is not set
# CONFIG_ARCH_VERSATILE is not set
CONFIG_ARCH_AT91=y
# CONFIG_ARCH_CLPS7500 is not set
# CONFIG_ARCH_CLPS711X is not set
# CONFIG_ARCH_CO285 is not set
# CONFIG_ARCH_EBSA110 is not set
# CONFIG_ARCH_EP93XX is not set
# CONFIG_ARCH_FOOTBRIDGE is not set
# CONFIG_ARCH_NETX is not set
# CONFIG_ARCH_H720X is not set
# CONFIG_ARCH_IMX is not set
# CONFIG_ARCH_IOP13XX is not set
# CONFIG_ARCH_IOP32X is not set
# CONFIG_ARCH_IOP33X is not set
# CONFIG_ARCH_IXP23XX is not set
# CONFIG_ARCH_IXP2000 is not set
# CONFIG_ARCH_IXP4XX is not set
# CONFIG_ARCH_L7200 is not set
# CONFIG_ARCH_KS8695 is not set
# CONFIG_ARCH_NS9XXX is not set
# CONFIG_ARCH_PNX4008 is not set
# CONFIG_ARCH_PXA is not set
# CONFIG_ARCH_RPC is not set
# CONFIG_ARCH_SA1100 is not set
# CONFIG_ARCH_S3C2410 is not set
# CONFIG_ARCH_SHARK is not set
# CONFIG_ARCH_LH7A40X is not set
# CONFIG_ARCH_DAVINCI is not set
# CONFIG_ARCH_OMAP is not set

#
# Atmel AT91 System-on-Chip
#
# CONFIG_ARCH_AT91RM9200 is not set
CONFIG_ARCH_AT91SAM9260=y
# CONFIG_ARCH_AT91SAM9261 is not set
# CONFIG_ARCH_AT91SAM9263 is not set
# CONFIG_ARCH_AT91SAM9RL is not set

#
# AT91SAM9260 Variants
#
# CONFIG_ARCH_AT91SAM9260_SAM9XE is not set

#
# AT91SAM9260 / AT91SAM9XE Board Type
#
CONFIG_MACH_AT91SAM9260EK=y
# CONFIG_MACH_CAM60 is not set

#
# AT91 Board Options
#
# CONFIG_MTD_AT91_DATAFLASH_CARD is not set
# CONFIG_MTD_NAND_AT91_BUSWIDTH_16 is not set

#
# AT91 Feature Selections
#
CONFIG_AT91_PROGRAMMABLE_CLOCKS=y
# CONFIG_ATMEL_TCLIB is not set

#
# Processor Type
#
CONFIG_CPU_32=y
CONFIG_CPU_ARM926T=y
CONFIG_CPU_32v5=y
CONFIG_CPU_ABRT_EV5TJ=y
CONFIG_CPU_CACHE_VIVT=y
CONFIG_CPU_COPY_V4WB=y
CONFIG_CPU_TLB_V4WBI=y
CONFIG_CPU_CP15=y
CONFIG_CPU_CP15_MMU=y

#
# Processor Features
#
# CONFIG_ARM_THUMB is not set
# CONFIG_CPU_ICACHE_DISABLE is not set
# CONFIG_CPU_DCACHE_DISABLE is not set
# CONFIG_CPU_DCACHE_WRITETHROUGH is not set
# CONFIG_CPU_CACHE_ROUND_ROBIN is not set
# CONFIG_OUTER_CACHE is not set

#
# Bus support
#
# CONFIG_ARCH_SUPPORTS_MSI is not set

#
# PCCARD (PCMCIA/CardBus) support
#
# CONFIG_PCCARD is not set

#
# Kernel Features
#
# CONFIG_TICK_ONESHOT is not set
# CONFIG_PREEMPT is not set
# CONFIG_NO_IDLE_HZ is not set
CONFIG_HZ=100
CONFIG_AEABI=y
CONFIG_OABI_COMPAT=y
# CONFIG_ARCH_DISCONTIGMEM_ENABLE is not set
CONFIG_SELECT_MEMORY_MODEL=y
CONFIG_FLATMEM_MANUAL=y
# CONFIG_DISCONTIGMEM_MANUAL is not set
# CONFIG_SPARSEMEM_MANUAL is not set
CONFIG_FLATMEM=y
CONFIG_FLAT_NODE_MEM_MAP=y
# CONFIG_SPARSEMEM_STATIC is not set
CONFIG_SPLIT_PTLOCK_CPUS=4096
# CONFIG_RESOURCES_64BIT is not set
CONFIG_ZONE_DMA_FLAG=1
# CONFIG_LEDS is not set
CONFIG_ALIGNMENT_TRAP=y

#
# Boot options
#
CONFIG_ZBOOT_ROM_TEXT=0x0
CONFIG_ZBOOT_ROM_BSS=0x0
CONFIG_CMDLINE="mem=64M console=ttyS0,115200 initrd=0x21100000,3145728 root=/dev/ram0 rw"
# CONFIG_XIP_KERNEL is not set
# CONFIG_KEXEC is not set

#
# Floating point emulation
#

#
# At least one emulation must be selected
#
CONFIG_FPE_NWFPE=y
# CONFIG_FPE_NWFPE_XP is not set
# CONFIG_FPE_FASTFPE is not set
# CONFIG_VFP is not set

#
# Userspace binary formats
#
CONFIG_BINFMT_ELF=y
# CONFIG_BINFMT_AOUT is not set
# CONFIG_BINFMT_MISC is not set

#
# Power management options
#
# CONFIG_PM is not set

#
# Networking
#
CONFIG_NET=y

#
# Networking options
#
CONFIG_PACKET=y
# CONFIG_PACKET_MMAP is not set
CONFIG_UNIX=y
# CONFIG_NET_KEY is not set
CONFIG_INET=y
# CONFIG_IP_MULTICAST is not set
# CONFIG_IP_ADVANCED_ROUTER is not set
CONFIG_IP_FIB_HASH=y
CONFIG_IP_PNP=y
# CONFIG_IP_PNP_DHCP is not set
CONFIG_IP_PNP_BOOTP=y
# CONFIG_IP_PNP_RARP is not set
# CONFIG_NET_IPIP is not set
# CONFIG_NET_IPGRE is not set
# CONFIG_ARPD is not set
# CONFIG_SYN_COOKIES is not set
# CONFIG_INET_AH is not set
# CONFIG_INET_ESP is not set
# CONFIG_INET_IPCOMP is not set
# CONFIG_INET_XFRM_TUNNEL is not set
# CONFIG_INET_TUNNEL is not set
# CONFIG_INET_XFRM_MODE_TRANSPORT is not set
# CONFIG_INET_XFRM_MODE_TUNNEL is not set
# CONFIG_INET_XFRM_MODE_BEET is not set
CONFIG_INET_DIAG=y
CONFIG_INET_TCP_DIAG=y
# CONFIG_TCP_CONG_ADVANCED is not set
CONFIG_TCP_CONG_CUBIC=y
CONFIG_DEFAULT_TCP_CONG="cubic"
# CONFIG_TCP_MD5SIG is not set
# CONFIG_IPV6 is not set
# CONFIG_INET6_XFRM_TUNNEL is not set
# CONFIG_INET6_TUNNEL is not set
# CONFIG_NETWORK_SECMARK is not set
# CONFIG_NETFILTER is not set
# CONFIG_IP_DCCP is not set
# CONFIG_IP_SCTP is not set
# CONFIG_TIPC is not set
# CONFIG_ATM is not set
# CONFIG_BRIDGE is not set
# CONFIG_VLAN_8021Q is not set
# CONFIG_DECNET is not set
# CONFIG_LLC2 is not set
# CONFIG_IPX is not set
# CONFIG_ATALK is not set
# CONFIG_X25 is not set
# CONFIG_LAPB is not set
# CONFIG_ECONET is not set
# CONFIG_WAN_ROUTER is not set

#
# QoS and/or fair queueing
#
# CONFIG_NET_SCHED is not set

#
# Network testing
#
# CONFIG_NET_PKTGEN is not set
# CONFIG_HAMRADIO is not set
# CONFIG_IRDA is not set
# CONFIG_BT is not set
# CONFIG_AF_RXRPC is not set

#
# Wireless
#
# CONFIG_CFG80211 is not set
# CONFIG_WIRELESS_EXT is not set
# CONFIG_MAC80211 is not set
# CONFIG_IEEE80211 is not set
# CONFIG_RFKILL is not set

#
# Device Drivers
#

#
# Generic Driver Options
#
CONFIG_STANDALONE=y
CONFIG_PREVENT_FIRMWARE_BUILD=y
# CONFIG_FW_LOADER is not set
# CONFIG_DEBUG_DRIVER is not set
# CONFIG_DEBUG_DEVRES is not set
# CONFIG_SYS_HYPERVISOR is not set

#
# Connector - unified userspace <-> kernelspace linker
#
# CONFIG_CONNECTOR is not set
CONFIG_MTD=y
# CONFIG_MTD_DEBUG is not set
CONFIG_MTD_CONCAT=y
CONFIG_MTD_PARTITIONS=y
# CONFIG_MTD_REDBOOT_PARTS is not set
CONFIG_MTD_CMDLINE_PARTS=y
# CONFIG_MTD_AFS_PARTS is not set

#
# User Modules And Translation Layers
#
CONFIG_MTD_CHAR=y
CONFIG_MTD_BLKDEVS=y
CONFIG_MTD_BLOCK=y
# CONFIG_FTL is not set
# CONFIG_NFTL is not set
# CONFIG_INFTL is not set
# CONFIG_RFD_FTL is not set
# CONFIG_SSFDC is not set

#
# RAM/ROM/Flash chip drivers
#
# CONFIG_MTD_CFI is not set
# CONFIG_MTD_JEDECPROBE is not set
CONFIG_MTD_MAP_BANK_WIDTH_1=y
CONFIG_MTD_MAP_BANK_WIDTH_2=y
CONFIG_MTD_MAP_BANK_WIDTH_4=y
# CONFIG_MTD_MAP_BANK_WIDTH_8 is not set
# CONFIG_MTD_MAP_BANK_WIDTH_16 is not set
# CONFIG_MTD_MAP_BANK_WIDTH_32 is not set
CONFIG_MTD_CFI_I1=y
CONFIG_MTD_CFI_I2=y
# CONFIG_MTD_CFI_I4 is not set
# CONFIG_MTD_CFI_I8 is not set
# CONFIG_MTD_RAM is not set
# CONFIG_MTD_ROM is not set
# CONFIG_MTD_ABSENT is not set

#
# Mapping drivers for chip access
#
# CONFIG_MTD_COMPLEX_MAPPINGS is not set
# CONFIG_MTD_PLATRAM is not set

#
# Self-contained MTD device drivers
#
CONFIG_MTD_DATAFLASH=y
# CONFIG_MTD_M25P80 is not set
# CONFIG_MTD_SLRAM is not set
# CONFIG_MTD_PHRAM is not set
# CONFIG_MTD_MTDRAM is not set
# CONFIG_MTD_BLOCK2MTD is not set

#
# Disk-On-Chip Device Drivers
#
# CONFIG_MTD_DOC2000 is not set
# CONFIG_MTD_DOC2001 is not set
# CONFIG_MTD_DOC2001PLUS is not set
CONFIG_MTD_NAND=y
# CONFIG_MTD_NAND_VERIFY_WRITE is not set
# CONFIG_MTD_NAND_ECC_SMC is not set
# CONFIG_MTD_NAND_MUSEUM_IDS is not set
CONFIG_MTD_NAND_IDS=y
# CONFIG_MTD_NAND_DISKONCHIP is not set
CONFIG_MTD_NAND_AT91=y
# CONFIG_MTD_NAND_NANDSIM is not set
# CONFIG_MTD_NAND_PLATFORM is not set
# CONFIG_MTD_ONENAND is not set

#
# UBI - Unsorted block images
#
# CONFIG_MTD_UBI is not set

#
# Parallel port support
#
# CONFIG_PARPORT is not set

#
# Plug and Play support
#
# CONFIG_PNPACPI is not set

#
# Block devices
#
# CONFIG_BLK_DEV_COW_COMMON is not set
CONFIG_BLK_DEV_LOOP=y
# CONFIG_BLK_DEV_CRYPTOLOOP is not set
# CONFIG_BLK_DEV_NBD is not set
# CONFIG_BLK_DEV_UB is not set
CONFIG_BLK_DEV_RAM=y
CONFIG_BLK_DEV_RAM_COUNT=16
CONFIG_BLK_DEV_RAM_SIZE=8192
CONFIG_BLK_DEV_RAM_BLOCKSIZE=1024
# CONFIG_CDROM_PKTCDVD is not set
# CONFIG_ATA_OVER_ETH is not set

#
# SCSI device support
#
# CONFIG_RAID_ATTRS is not set
CONFIG_SCSI=y
# CONFIG_SCSI_TGT is not set
# CONFIG_SCSI_NETLINK is not set
CONFIG_SCSI_PROC_FS=y

#
# SCSI support type (disk, tape, CD-ROM)
#
CONFIG_BLK_DEV_SD=y
# CONFIG_CHR_DEV_ST is not set
# CONFIG_CHR_DEV_OSST is not set
# CONFIG_BLK_DEV_SR is not set
# CONFIG_CHR_DEV_SG is not set
# CONFIG_CHR_DEV_SCH is not set

#
# Some SCSI devices (e.g. CD jukebox) support multiple LUNs
#
CONFIG_SCSI_MULTI_LUN=y
# CONFIG_SCSI_CONSTANTS is not set
# CONFIG_SCSI_LOGGING is not set
# CONFIG_SCSI_SCAN_ASYNC is not set
CONFIG_SCSI_WAIT_SCAN=m

#
# SCSI Transports
#
# CONFIG_SCSI_SPI_ATTRS is not set
# CONFIG_SCSI_FC_ATTRS is not set
# CONFIG_SCSI_ISCSI_ATTRS is not set
# CONFIG_SCSI_SAS_ATTRS is not set
# CONFIG_SCSI_SAS_LIBSAS is not set

#
# SCSI low-level drivers
#
# CONFIG_ISCSI_TCP is not set
# CONFIG_SCSI_DEBUG is not set
# CONFIG_ATA is not set

#
# Multi-device support (RAID and LVM)
#
# CONFIG_MD is not set

#
# Network device support
#
CONFIG_NETDEVICES=y
# CONFIG_DUMMY is not set
# CONFIG_BONDING is not set
# CONFIG_EQUALIZER is not set
# CONFIG_TUN is not set
CONFIG_PHYLIB=y

#
# MII PHY device drivers
#
# CONFIG_MARVELL_PHY is not set
CONFIG_DAVICOM_PHY=y
# CONFIG_QSEMI_PHY is not set
# CONFIG_LXT_PHY is not set
# CONFIG_CICADA_PHY is not set
# CONFIG_VITESSE_PHY is not set
# CONFIG_SMSC_PHY is not set
# CONFIG_BROADCOM_PHY is not set
# CONFIG_FIXED_PHY is not set

#
# Ethernet (10 or 100Mbit)
#
CONFIG_NET_ETHERNET=y
CONFIG_MII=y
CONFIG_MACB=y
CONFIG_MACB_TX_SRAM=y
# CONFIG_SMC91X is not set
# CONFIG_DM9000 is not set
# CONFIG_NETDEV_1000 is not set
# CONFIG_NETDEV_10000 is not set

#
# Wireless LAN
#
# CONFIG_WLAN_PRE80211 is not set
# CONFIG_WLAN_80211 is not set

#
# USB Network Adapters
#
# CONFIG_USB_CATC is not set
# CONFIG_USB_KAWETH is not set
# CONFIG_USB_PEGASUS is not set
# CONFIG_USB_RTL8150 is not set
# CONFIG_USB_USBNET_MII is not set
# CONFIG_USB_USBNET is not set
# CONFIG_WAN is not set
# CONFIG_PPP is not set
# CONFIG_SLIP is not set
# CONFIG_SHAPER is not set
# CONFIG_NETCONSOLE is not set
# CONFIG_NETPOLL is not set
# CONFIG_NET_POLL_CONTROLLER is not set

#
# ISDN subsystem
#
# CONFIG_ISDN is not set

#
# Input device support
#
CONFIG_INPUT=y
# CONFIG_INPUT_FF_MEMLESS is not set
# CONFIG_INPUT_POLLDEV is not set

#
# Userland interfaces
#
CONFIG_INPUT_MOUSEDEV=y
# CONFIG_INPUT_MOUSEDEV_PSAUX is not set
CONFIG_INPUT_MOUSEDEV_SCREEN_X=1024
CONFIG_INPUT_MOUSEDEV_SCREEN_Y=768
# CONFIG_INPUT_JOYDEV is not set
# CONFIG_INPUT_TSDEV is not set
# CONFIG_INPUT_EVDEV is not set
# CONFIG_INPUT_EVBUG is not set

#
# Input Device Drivers
#
# CONFIG_INPUT_KEYBOARD is not set
# CONFIG_INPUT_MOUSE is not set
# CONFIG_INPUT_JOYSTICK is not set
# CONFIG_INPUT_TABLET is not set
# CONFIG_INPUT_TOUCHSCREEN is not set
# CONFIG_INPUT_MISC is not set

#
# Hardware I/O ports
#
# CONFIG_SERIO is not set
# CONFIG_GAMEPORT is not set

#
# Character devices
#
CONFIG_VT=y
CONFIG_VT_CONSOLE=y
CONFIG_HW_CONSOLE=y
# CONFIG_VT_HW_CONSOLE_BINDING is not set
# CONFIG_SERIAL_NONSTANDARD is not set

#
# Serial drivers
#
# CONFIG_SERIAL_8250 is not set

#
# Non-8250 serial port support
#
CONFIG_SERIAL_ATMEL=y
CONFIG_SERIAL_ATMEL_CONSOLE=y
# CONFIG_SERIAL_ATMEL_TTYAT is not set
CONFIG_SERIAL_CORE=y
CONFIG_SERIAL_CORE_CONSOLE=y
CONFIG_UNIX98_PTYS=y
CONFIG_LEGACY_PTYS=y
CONFIG_LEGACY_PTY_COUNT=16

#
# IPMI
#
# CONFIG_IPMI_HANDLER is not set
# CONFIG_WATCHDOG is not set
CONFIG_HW_RANDOM=y
# CONFIG_NVRAM is not set
# CONFIG_R3964 is not set
# CONFIG_RAW_DRIVER is not set

#
# TPM devices
#
# CONFIG_TCG_TPM is not set
CONFIG_I2C=y
CONFIG_I2C_BOARDINFO=y
CONFIG_I2C_CHARDEV=y

#
# I2C Algorithms
#
# CONFIG_I2C_ALGOBIT is not set
# CONFIG_I2C_ALGOPCF is not set
# CONFIG_I2C_ALGOPCA is not set

#
# I2C Hardware Bus support
#
CONFIG_I2C_AT91=y
CONFIG_I2C_AT91_CLOCKRATE=100000
# CONFIG_I2C_GPIO is not set
# CONFIG_I2C_OCORES is not set
# CONFIG_I2C_PARPORT_LIGHT is not set
# CONFIG_I2C_SIMTEC is not set
# CONFIG_I2C_STUB is not set
# CONFIG_I2C_TINY_USB is not set
# CONFIG_I2C_PCA is not set

#
# Miscellaneous I2C Chip support
#
# CONFIG_SENSORS_DS1337 is not set
# CONFIG_SENSORS_DS1374 is not set
# CONFIG_SENSORS_EEPROM is not set
# CONFIG_SENSORS_PCF8574 is not set
# CONFIG_SENSORS_PCA9539 is not set
# CONFIG_SENSORS_PCF8591 is not set
# CONFIG_SENSORS_MAX6875 is not set
# CONFIG_I2C_DEBUG_CORE is not set
# CONFIG_I2C_DEBUG_ALGO is not set
# CONFIG_I2C_DEBUG_BUS is not set
# CONFIG_I2C_DEBUG_CHIP is not set

#
# SPI support
#
CONFIG_SPI=y
# CONFIG_SPI_DEBUG is not set
CONFIG_SPI_MASTER=y

#
# SPI Master Controller Drivers
#
CONFIG_SPI_ATMEL=y
# CONFIG_SPI_BITBANG is not set

#
# SPI Protocol Masters
#
# CONFIG_SPI_AT25 is not set
CONFIG_SPI_SPIDEV=y

#
# Dallas's 1-wire bus
#
# CONFIG_W1 is not set
# CONFIG_HWMON is not set

#
# Misc devices
#

#
# Multifunction device drivers
#
# CONFIG_MFD_SM501 is not set

#
# LED devices
#
# CONFIG_NEW_LEDS is not set

#
# LED drivers
#

#
# LED Triggers
#

#
# Multimedia devices
#
# CONFIG_VIDEO_DEV is not set
# CONFIG_DVB_CORE is not set
# CONFIG_DAB is not set

#
# Graphics support
#
# CONFIG_BACKLIGHT_LCD_SUPPORT is not set

#
# Display device support
#
# CONFIG_DISPLAY_SUPPORT is not set
# CONFIG_VGASTATE is not set
# CONFIG_FB is not set

#
# Console display driver support
#
# CONFIG_VGA_CONSOLE is not set
CONFIG_DUMMY_CONSOLE=y

#
# Sound
#
CONFIG_SOUND=y

#
# Advanced Linux Sound Architecture
#
CONFIG_SND=y
CONFIG_SND_TIMER=y
CONFIG_SND_PCM=y
CONFIG_SND_SEQUENCER=y
# CONFIG_SND_SEQ_DUMMY is not set
CONFIG_SND_OSSEMUL=y
CONFIG_SND_MIXER_OSS=y
CONFIG_SND_PCM_OSS=y
CONFIG_SND_PCM_OSS_PLUGINS=y
CONFIG_SND_SEQUENCER_OSS=y
# CONFIG_SND_DYNAMIC_MINORS is not set
CONFIG_SND_SUPPORT_OLD_API=y
CONFIG_SND_VERBOSE_PROCFS=y
# CONFIG_SND_VERBOSE_PRINTK is not set
# CONFIG_SND_DEBUG is not set

#
# Generic devices
#
# CONFIG_SND_DUMMY is not set
# CONFIG_SND_VIRMIDI is not set
# CONFIG_SND_MTPAV is not set
# CONFIG_SND_SERIAL_U16550 is not set
# CONFIG_SND_MPU401 is not set

#
# ALSA ARM devices
#
CONFIG_SND_AT73C213=y
# CONFIG_SND_AT91_AC97 is not set

#
# USB devices
#
# CONFIG_SND_USB_AUDIO is not set
# CONFIG_SND_USB_CAIAQ is not set

#
# System on Chip audio support
#
# CONFIG_SND_SOC is not set

#
# Open Sound System
#
# CONFIG_SOUND_PRIME is not set

#
# HID Devices
#
CONFIG_HID=y
# CONFIG_HID_DEBUG is not set

#
# USB Input Devices
#
CONFIG_USB_HID=y
# CONFIG_USB_HIDINPUT_POWERBOOK is not set
# CONFIG_HID_FF is not set
# CONFIG_USB_HIDDEV is not set

#
# USB support
#
CONFIG_USB_ARCH_HAS_HCD=y
CONFIG_USB_ARCH_HAS_OHCI=y
# CONFIG_USB_ARCH_HAS_EHCI is not set
CONFIG_USB=y
# CONFIG_USB_DEBUG is not set

#
# Miscellaneous USB options
#
CONFIG_USB_DEVICEFS=y
# CONFIG_USB_DEVICE_CLASS is not set
# CONFIG_USB_DYNAMIC_MINORS is not set
# CONFIG_USB_OTG is not set

#
# USB Host Controller Drivers
#
# CONFIG_USB_ISP116X_HCD is not set
CONFIG_USB_OHCI_HCD=y
# CONFIG_USB_OHCI_BIG_ENDIAN_DESC is not set
# CONFIG_USB_OHCI_BIG_ENDIAN_MMIO is not set
CONFIG_USB_OHCI_LITTLE_ENDIAN=y
# CONFIG_USB_SL811_HCD is not set

#
# USB Device Class drivers
#
# CONFIG_USB_ACM is not set
# CONFIG_USB_PRINTER is not set

#
# NOTE: USB_STORAGE enables SCSI, and 'SCSI disk support'
#

#
# may also be needed; see USB_STORAGE Help for more information
#
CONFIG_USB_STORAGE=y
# CONFIG_USB_STORAGE_DEBUG is not set
# CONFIG_USB_STORAGE_DATAFAB is not set
# CONFIG_USB_STORAGE_FREECOM is not set
# CONFIG_USB_STORAGE_DPCM is not set
# CONFIG_USB_STORAGE_USBAT is not set
# CONFIG_USB_STORAGE_SDDR09 is not set
# CONFIG_USB_STORAGE_SDDR55 is not set
# CONFIG_USB_STORAGE_JUMPSHOT is not set
# CONFIG_USB_STORAGE_ALAUDA is not set
# CONFIG_USB_STORAGE_ONETOUCH is not set
# CONFIG_USB_STORAGE_KARMA is not set
# CONFIG_USB_LIBUSUAL is not set

#
# USB Imaging devices
#
# CONFIG_USB_MDC800 is not set
# CONFIG_USB_MICROTEK is not set
CONFIG_USB_MON=y

#
# USB port drivers
#

#
# USB Serial Converter support
#
# CONFIG_USB_SERIAL is not set

#
# USB Miscellaneous drivers
#
# CONFIG_USB_EMI62 is not set
# CONFIG_USB_EMI26 is not set
# CONFIG_USB_ADUTUX is not set
# CONFIG_USB_AUERSWALD is not set
# CONFIG_USB_RIO500 is not set
# CONFIG_USB_LEGOTOWER is not set
# CONFIG_USB_LCD is not set
# CONFIG_USB_BERRY_CHARGE is not set
# CONFIG_USB_LED is not set
# CONFIG_USB_CYPRESS_CY7C63 is not set
# CONFIG_USB_CYTHERM is not set
# CONFIG_USB_PHIDGET is not set
# CONFIG_USB_IDMOUSE is not set
# CONFIG_USB_FTDI_ELAN is not set
# CONFIG_USB_APPLEDISPLAY is not set
# CONFIG_USB_LD is not set
# CONFIG_USB_TRANCEVIBRATOR is not set
# CONFIG_USB_IOWARRIOR is not set
# CONFIG_USB_TEST is not set

#
# USB DSL modem support
#

#
# USB Gadget Support
#
CONFIG_USB_GADGET=y
# CONFIG_USB_GADGET_DEBUG_FILES is not set
CONFIG_USB_GADGET_SELECTED=y
# CONFIG_USB_GADGET_FSL_USB2 is not set
# CONFIG_USB_GADGET_NET2280 is not set
# CONFIG_USB_GADGET_PXA2XX is not set
# CONFIG_USB_GADGET_GOKU is not set
# CONFIG_USB_GADGET_LH7A40X is not set
# CONFIG_USB_GADGET_OMAP is not set
CONFIG_USB_GADGET_AT91=y
CONFIG_USB_AT91=y
# CONFIG_USB_GADGET_DUMMY_HCD is not set
# CONFIG_USB_GADGET_DUALSPEED is not set
CONFIG_USB_ZERO=m
# CONFIG_USB_ETH is not set
CONFIG_USB_GADGETFS=m
CONFIG_USB_FILE_STORAGE=m
# CONFIG_USB_FILE_STORAGE_TEST is not set
CONFIG_USB_G_SERIAL=m
# CONFIG_USB_MIDI_GADGET is not set
CONFIG_MMC=y
# CONFIG_MMC_DEBUG is not set
# CONFIG_MMC_UNSAFE_RESUME is not set

#
# MMC/SD Card Drivers
#
CONFIG_MMC_BLOCK=y

#
# MMC/SD Host Controller Drivers
#
CONFIG_MMC_AT91=y

#
# Real Time Clock
#
CONFIG_RTC_LIB=y
# CONFIG_RTC_CLASS is not set

#
# File systems
#
CONFIG_EXT2_FS=y
# CONFIG_EXT2_FS_XATTR is not set
# CONFIG_EXT2_FS_XIP is not set
# CONFIG_EXT3_FS is not set
# CONFIG_EXT4DEV_FS is not set
# CONFIG_REISERFS_FS is not set
# CONFIG_JFS_FS is not set
# CONFIG_FS_POSIX_ACL is not set
# CONFIG_XFS_FS is not set
# CONFIG_GFS2_FS is not set
# CONFIG_OCFS2_FS is not set
# CONFIG_MINIX_FS is not set
# CONFIG_ROMFS_FS is not set
CONFIG_INOTIFY=y
CONFIG_INOTIFY_USER=y
# CONFIG_QUOTA is not set
CONFIG_DNOTIFY=y
# CONFIG_AUTOFS_FS is not set
# CONFIG_AUTOFS4_FS is not set
# CONFIG_FUSE_FS is not set

#
# CD-ROM/DVD Filesystems
#
# CONFIG_ISO9660_FS is not set
# CONFIG_UDF_FS is not set

#
# DOS/FAT/NT Filesystems
#
CONFIG_FAT_FS=y
CONFIG_MSDOS_FS=y
CONFIG_VFAT_FS=y
CONFIG_FAT_DEFAULT_CODEPAGE=437
CONFIG_FAT_DEFAULT_IOCHARSET="iso8859-1"
# CONFIG_NTFS_FS is not set

#
# Pseudo filesystems
#
CONFIG_PROC_FS=y
CONFIG_PROC_SYSCTL=y
CONFIG_SYSFS=y
CONFIG_TMPFS=y
# CONFIG_TMPFS_POSIX_ACL is not set
# CONFIG_HUGETLB_PAGE is not set
CONFIG_RAMFS=y
# CONFIG_CONFIGFS_FS is not set

#
# Miscellaneous filesystems
#
# CONFIG_ADFS_FS is not set
# CONFIG_AFFS_FS is not set
# CONFIG_HFS_FS is not set
# CONFIG_HFSPLUS_FS is not set
# CONFIG_BEFS_FS is not set
# CONFIG_BFS_FS is not set
# CONFIG_EFS_FS is not set
CONFIG_JFFS2_FS=y
CONFIG_JFFS2_FS_DEBUG=0
CONFIG_JFFS2_FS_WRITEBUFFER=y
CONFIG_JFFS2_SUMMARY=y
# CONFIG_JFFS2_FS_XATTR is not set
# CONFIG_JFFS2_COMPRESSION_OPTIONS is not set
CONFIG_JFFS2_ZLIB=y
CONFIG_JFFS2_RTIME=y
# CONFIG_JFFS2_RUBIN is not set
CONFIG_CRAMFS=y
# CONFIG_VXFS_FS is not set
# CONFIG_HPFS_FS is not set
# CONFIG_QNX4FS_FS is not set
# CONFIG_SYSV_FS is not set
# CONFIG_UFS_FS is not set

#
# Network File Systems
#
CONFIG_NFS_FS=y
CONFIG_NFS_V3=y
# CONFIG_NFS_V3_ACL is not set
# CONFIG_NFS_V4 is not set
# CONFIG_NFS_DIRECTIO is not set
# CONFIG_NFSD is not set
CONFIG_ROOT_NFS=y
CONFIG_LOCKD=y
CONFIG_LOCKD_V4=y
CONFIG_NFS_COMMON=y
CONFIG_SUNRPC=y
# CONFIG_SUNRPC_BIND34 is not set
# CONFIG_RPCSEC_GSS_KRB5 is not set
# CONFIG_RPCSEC_GSS_SPKM3 is not set
# CONFIG_SMB_FS is not set
# CONFIG_CIFS is not set
# CONFIG_NCP_FS is not set
# CONFIG_CODA_FS is not set
# CONFIG_AFS_FS is not set
# CONFIG_9P_FS is not set

#
# Partition Types
#
# CONFIG_PARTITION_ADVANCED is not set
CONFIG_MSDOS_PARTITION=y

#
# Native Language Support
#
CONFIG_NLS=y
CONFIG_NLS_DEFAULT="iso8859-1"
CONFIG_NLS_CODEPAGE_437=y
# CONFIG_NLS_CODEPAGE_737 is not set
# CONFIG_NLS_CODEPAGE_775 is not set
CONFIG_NLS_CODEPAGE_850=y
# CONFIG_NLS_CODEPAGE_852 is not set
# CONFIG_NLS_CODEPAGE_855 is not set
# CONFIG_NLS_CODEPAGE_857 is not set
# CONFIG_NLS_CODEPAGE_860 is not set
# CONFIG_NLS_CODEPAGE_861 is not set
# CONFIG_NLS_CODEPAGE_862 is not set
# CONFIG_NLS_CODEPAGE_863 is not set
# CONFIG_NLS_CODEPAGE_864 is not set
# CONFIG_NLS_CODEPAGE_865 is not set
# CONFIG_NLS_CODEPAGE_866 is not set
# CONFIG_NLS_CODEPAGE_869 is not set
# CONFIG_NLS_CODEPAGE_936 is not set
# CONFIG_NLS_CODEPAGE_950 is not set
# CONFIG_NLS_CODEPAGE_932 is not set
# CONFIG_NLS_CODEPAGE_949 is not set
# CONFIG_NLS_CODEPAGE_874 is not set
# CONFIG_NLS_ISO8859_8 is not set
# CONFIG_NLS_CODEPAGE_1250 is not set
# CONFIG_NLS_CODEPAGE_1251 is not set
# CONFIG_NLS_ASCII is not set
CONFIG_NLS_ISO8859_1=y
# CONFIG_NLS_ISO8859_2 is not set
# CONFIG_NLS_ISO8859_3 is not set
# CONFIG_NLS_ISO8859_4 is not set
# CONFIG_NLS_ISO8859_5 is not set
# CONFIG_NLS_ISO8859_6 is not set
# CONFIG_NLS_ISO8859_7 is not set
# CONFIG_NLS_ISO8859_9 is not set
# CONFIG_NLS_ISO8859_13 is not set
# CONFIG_NLS_ISO8859_14 is not set
CONFIG_NLS_ISO8859_15=y
# CONFIG_NLS_KOI8_R is not set
# CONFIG_NLS_KOI8_U is not set
CONFIG_NLS_UTF8=y

#
# Distributed Lock Manager
#
# CONFIG_DLM is not set

#
# Profiling support
#
# CONFIG_PROFILING is not set

#
# Kernel hacking
#
# CONFIG_PRINTK_TIME is not set
CONFIG_ENABLE_MUST_CHECK=y
# CONFIG_MAGIC_SYSRQ is not set
# CONFIG_UNUSED_SYMBOLS is not set
# CONFIG_DEBUG_FS is not set
# CONFIG_HEADERS_CHECK is not set
CONFIG_DEBUG_KERNEL=y
# CONFIG_DEBUG_SHIRQ is not set
CONFIG_DETECT_SOFTLOCKUP=y
# CONFIG_SCHEDSTATS is not set
# CONFIG_TIMER_STATS is not set
# CONFIG_DEBUG_SLAB is not set
# CONFIG_DEBUG_RT_MUTEXES is not set
# CONFIG_RT_MUTEX_TESTER is not set
# CONFIG_DEBUG_SPINLOCK is not set
# CONFIG_DEBUG_MUTEXES is not set
# CONFIG_DEBUG_LOCK_ALLOC is not set
# CONFIG_PROVE_LOCKING is not set
# CONFIG_DEBUG_SPINLOCK_SLEEP is not set
# CONFIG_DEBUG_LOCKING_API_SELFTESTS is not set
# CONFIG_DEBUG_KOBJECT is not set
CONFIG_DEBUG_BUGVERBOSE=y
# CONFIG_DEBUG_INFO is not set
# CONFIG_DEBUG_VM is not set
# CONFIG_DEBUG_LIST is not set
CONFIG_FRAME_POINTER=y
CONFIG_FORCED_INLINING=y
# CONFIG_RCU_TORTURE_TEST is not set
# CONFIG_FAULT_INJECTION is not set
CONFIG_DEBUG_USER=y
# CONFIG_DEBUG_ERRORS is not set
CONFIG_DEBUG_LL=y
# CONFIG_DEBUG_ICEDCC is not set

#
# Security options
#
# CONFIG_KEYS is not set
# CONFIG_SECURITY is not set

#
# Cryptographic options
#
# CONFIG_CRYPTO is not set

#
# Library routines
#
CONFIG_BITREVERSE=y
# CONFIG_CRC_CCITT is not set
# CONFIG_CRC16 is not set
# CONFIG_CRC_ITU_T is not set
CONFIG_CRC32=y
# CONFIG_LIBCRC32C is not set
CONFIG_ZLIB_INFLATE=y
CONFIG_ZLIB_DEFLATE=y
CONFIG_PLIST=y
CONFIG_HAS_IOMEM=y
CONFIG_HAS_IOPORT=y
CONFIG_HAS_DMA=y
