2009-07-14  Bart Veer  <bartv@ecoscentric.com>

	* host/configure.in: allow builds on x86_64 machines.

	* host/configure, host/aclocal.m4, host/Makefile.in: regenerate.

2009-02-09  Bart Veer  <bartv@ecoscentric.com>

	* src/synthfb_init.cxx: initialize at DEV_CHAR priority, not IO

2009-02-07  John Dallaway  <john@dallaway.org.uk>

	* cdl/framebuf_synth.tcl: Pass gen_synthfb.tcl to tclsh directly.

2009-01-08  John Dallaway  <john@dallaway.org.uk>

	* src/gen_synthfb.tcl: Specify script interpreter via /usr/bin/env.

2008-12-30  John Dallaway  <john@dallaway.org.uk>

	* cdl/framebuf_synth.cdl: Reference per-package documentation.

2008-10-06  Bart Veer  <bartv@ecoscentric.com>

	* synthetic target framebuffer driver imported into anoncvs

//===========================================================================
// ####GPLCOPYRIGHTBEGIN####                                                
// -------------------------------------------                              
// This file is part of eCos, the Embedded Configurable Operating System.   
// Copyright (C) 2008, 2009 Free Software Foundation, Inc.                        
//
// This program is free software; you can redistribute it and/or modify     
// it under the terms of the GNU General Public License as published by     
// the Free Software Foundation; either version 2 or (at your option) any   
// later version.                                                           
//
// This program is distributed in the hope that it will be useful, but      
// WITHOUT ANY WARRANTY; without even the implied warranty of               
// MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU        
// General Public License for more details.                                 
//
// You should have received a copy of the GNU General Public License        
// along with this program; if not, write to the                            
// Free Software Foundation, Inc., 51 Franklin Street,                      
// Fifth Floor, Boston, MA  02110-1301, USA.                                
// -------------------------------------------                              
// ####GPLCOPYRIGHTEND####                                                  
//===========================================================================