2009-10-16  John Dallaway  <john@dallaway.org.uk>

	* cdl/hal_arm_xscale_picasso.cdl: Parent under
	CYGPKG_HAL_ARM_XSCALE_PXA2X0.

2009-01-31  Bart Veer <bartv@ecoscentric.com>

	* cdl/hal_arm_xscale_picasso.cdl: update compiler flags for gcc 4.x

2009-01-24  Bart Veer <bartv@ecoscentric.com>

	* cdl/hal_arm_xscale_picasso.cdl: switch from arm-elf-gcc to
	arm-eabi-gcc.

2009-01-24  Bart Veer  <bartv@ecoscentric.com>

	* src/vga_support.c: fix build problem with latest toolchains.

2003-09-21  Gary Thomas  <gary@mlbassoc.com>

	* misc/redboot_RAM.ecm: 
	* misc/redboot_ROM.ecm:  Adjust for changes in RedBoot
	template - DNS now must be enabled manually.

2003-09-20  Gary Thomas  <gary@mlbassoc.com>

	* src/picasso_ide.c: IDE init needs to return number of controllers found.

2003-08-22  Gary Thomas  <gary@mind.be>

	* src/xilinx-load.c: 
	* src/vga_support.c: 
	* src/picasso_pci_bitstream.h: 
	* src/picasso_pci.c: 
	* src/picasso_misc.c: 
	* src/picasso_ide.c: 
	* src/font.h: 
	* src/banner.xpm: 
	* misc/redboot_ROM.ecm: 
	* misc/redboot_RAM.ecm: 
	* include/pkgconf/mlt_arm_xscale_picasso_rom.mlt: 
	* include/pkgconf/mlt_arm_xscale_picasso_rom.ldi: 
	* include/pkgconf/mlt_arm_xscale_picasso_rom.h: 
	* include/pkgconf/mlt_arm_xscale_picasso_ram.mlt: 
	* include/pkgconf/mlt_arm_xscale_picasso_ram.ldi: 
	* include/pkgconf/mlt_arm_xscale_picasso_ram.h: 
	* include/vga_support.h: 
	* include/plx.h: 
	* include/plf_mmap.h: 
	* include/plf_io.h: 
	* include/picasso.h: 
	* include/hal_plf_ints.h: 
	* include/hal_platform_setup.h: 
	* cdl/hal_arm_xscale_picasso.cdl: 
	New package - support for NMI uEngine based "picasso" board

2003-06-04  Gary Thomas  <gary@mind.be>

	* src/xilinx-load.c: Improve feedback during FPGA downloads.
//===========================================================================
// ####GPLCOPYRIGHTBEGIN####                                                
// -------------------------------------------                              
// This file is part of eCos, the Embedded Configurable Operating System.   
// Copyright (C) 1998, 1999, 2000, 2001, 2002, 2009 Free Software Foundation, Inc.
//
// This program is free software; you can redistribute it and/or modify     
// it under the terms of the GNU General Public License as published by     
// the Free Software Foundation; either version 2 or (at your option) any   
// later version.                                                           
//
// This program is distributed in the hope that it will be useful, but      
// WITHOUT ANY WARRANTY; without even the implied warranty of               
// MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU        
// General Public License for more details.                                 
//
// You should have received a copy of the GNU General Public License        
// along with this program; if not, write to the                            
// Free Software Foundation, Inc., 51 Franklin Street,                      
// Fifth Floor, Boston, MA  02110-1301, USA.                                
// -------------------------------------------                              
// ####GPLCOPYRIGHTEND####                                                  
//===========================================================================