2011-01-02  Sergei Gavrikov  <sergei.gavrikov@gmail.com>

	* cdl/hal_openrisc.cdl: Eliminate some warnings. [ Bugzilla
	1001083 ]

2004-04-22  Jani Monoses <jani@iv.ro>

	 * cdl/hal_openrisc.cdl :
	 Invoke tail with stricter syntax that works in latest coreutils. 

2003-12-08  Gary Thomas  <gary@mlbassoc.com>

	* src/hal_misc.c: Only declare __mem_fault_handler if GDB stubs
	are included (and it will be used).

2003-04-25  Jonathan Larmour  <jifl@eCosCentric.com>

	* src/openrisc.ld: Add some missing sections mostly just by comparison
	with another HAL..

	* include/hal_cache.h: Include hal_arch.h for MTSPR/MFSPR.

2003-04-17  Scott Furman <sfurman@rosum.com>
	
        * src/vectors.S: Init tick timer on boot
        * include/hal_arch.h: Ensure stack is aligned in
	HAL_THREAD_INIT_CONTEXT()
	* openrisc.ld: Add .text.ram section for time-critical code

2003-03-06  Scott Furman <sfurman@rosum.com>

        Initial port of eCos to OpenRISC architecture

//===========================================================================
// ####GPLCOPYRIGHTBEGIN####                                                
// -------------------------------------------                              
// This file is part of eCos, the Embedded Configurable Operating System.   
// Copyright (C) 1998, 1999, 2000, 2001, 2002 Free Software Foundation, Inc.
//
// This program is free software; you can redistribute it and/or modify     
// it under the terms of the GNU General Public License as published by     
// the Free Software Foundation; either version 2 or (at your option) any   
// later version.                                                           
//
// This program is distributed in the hope that it will be useful, but      
// WITHOUT ANY WARRANTY; without even the implied warranty of               
// MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU        
// General Public License for more details.                                 
//
// You should have received a copy of the GNU General Public License        
// along with this program; if not, write to the                            
// Free Software Foundation, Inc., 51 Franklin Street,                      
// Fifth Floor, Boston, MA  02110-1301, USA.                                
// -------------------------------------------                              
// ####GPLCOPYRIGHTEND####                                                  
//===========================================================================