2010-06-06 ccoutand <ccoutand@stmi.com>
	* doc/adc.sgml
	Updated documentation, add new ADC data flush and 
	correct Copy/Paste in enable_io

2010-05-25 ccoutand <ccoutand@stmi.com>
	* src/adc.c: 
	Add new key to ADC driver to flush data buffer:
	CYG_IO_SET_CONFIG_ADC_DATA_FLUSH

2009-03-02  Simon Kallweit  <simon.kallweit@intefo.ch>

	* cdl/io_adc.cdl:
	* tests/adc1.c:
	* tests/adc2.c:
	Added generic ADC device driver tests.

2008-12-30  John Dallaway  <john@dallaway.org.uk>

	* cdl/io_adc.cdl: Reference per-package documentation.

2008-08-08  Nick Garnett  <nickg@ecoscentric.com>

	* cdl/io_adc.cdl:
	* doc/adc.sgml:
	* include/adc.h: 
	* src/adc.c:
	New package -- ADC generic driver support.

##==========================================================================
// ####GPLCOPYRIGHTBEGIN####                                                
// -------------------------------------------                              
// This file is part of eCos, the Embedded Configurable Operating System.   
// Copyright (C) 2008 Free Software Foundation, Inc.                        
//
// This program is free software; you can redistribute it and/or modify     
// it under the terms of the GNU General Public License as published by     
// the Free Software Foundation; either version 2 or (at your option) any   
// later version.                                                           
//
// This program is distributed in the hope that it will be useful, but      
// WITHOUT ANY WARRANTY; without even the implied warranty of               
// MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU        
// General Public License for more details.                                 
//
// You should have received a copy of the GNU General Public License        
// along with this program; if not, write to the                            
// Free Software Foundation, Inc., 51 Franklin Street,                      
// Fifth Floor, Boston, MA  02110-1301, USA.                                
// -------------------------------------------                              
// ####GPLCOPYRIGHTEND####                                                  
##==========================================================================