2009-06-10  Sergei Gavrikov  <sergei.gavrikov@gmail.com>

	* src/hal_diag.c: workaround for a suppressing a compiler warning,
	cyg_hal_plf_serial_isr(): cyg_hal_is_break() claims ptr on signed
	char as argument 1: fixed.

2009-01-15  Sergei Gavrikov  <sergei.gavrikov@gmail.com>

	* include/lpc2xxx_iap.h, src/lpc2xxx_iap.c, tests/iap_test.c: New
	files: support for IAP (In Application Programming) interface and
	small test case for hal_lpc2xxx_iap_call().
	* cdl/hal_arm_lpc2xxx.cdl: CYGINT_HAL_ARM_LPC2XXX_IAP_CALL interface
	and CYGPKG_HAL_ARM_LPC2XXX_TESTS option added.

2008-12-02  Sergei Gavrikov  <sergei.gavrikov@gmail.com>
            Andrew Lunn      <andrew@lunn.ch>

	* include/var_io.h: Memory access macros added.

2008-07-21  Uwe Kindler <uwe_kindler@web.de>

	* cdl/hal_arm_lpc2xxx.cdl: Added option
	CYGHWR_HAL_ARM_LPC2XXX_VARIANT_VERSION to identify the variant version 
	because some on-chip peripherals changed slightly in newer veriants.
	CYGNUM_HAL_ARM_LPC2XXX_PCLK is the pre calculated peripheral clock
	value. CYGNUM_HAL_ARM_LPC2XXX_XCLK is the pre calculated XCLK
	value.
	* include/lpc2xxx_misc.h: Added HAL_LPC2XXX_INIT_CAN() macro fo
	initialisation of CAN channels (required by CAN driver). Added
	CYGNUM_HAL_ARM_LPC2XXX_CAN_CLK to define the CAN peripheral clock
	for CAN driver.
	* include/lpc2xxx_misc.c: Removed functions hal_lpc_get_cclk()
	hal_lpc_get_pclk() and hal_lpc_get_xclk() because they are not
	required and all clock values (CCLK, PCLK and XCLK) are 
	configuration values and pre calculated in CDL file.
	Added hal_lpc_can_init() function for initialisation of CAN
	channels.
	
2008-05-23  Alexey Shusharin <mrfinch@mail.ru>

	* cdl/hal_arm_lpc2xxx.cdl: add suffix option to denote
	different versions of LPC2XXX
	
2007-08-23  Hans Rosenfeld  <rosenfeld@grumpf.hope-2000.org>

	* include/hal_var_ints.h: use interrupt priority 16 for
	kernel test intr0/kintr0 interrupts

2007-08-17  Hans Rosenfeld  <rosenfeld@grumpf.hope-2000.org>

	* cdl/hal_arm_lpc2xxx.cdl: added VIC component to support
	configuration of individual interrupt priorities

2007-07-10  Uwe Kindler <uwe_kindler@web.de>

	* cdl/hal_arm_lpc2xxx.cdl: Added option
	CYGNUM_HAL_KERNEL_COUNTERS_CLOCK_ISR_DEFAULT_PRIORITY for
	configuration of priority of system clock interrupts.
	
	* src/lpc2xxx_misc.c: Added support for vectored interrupt
	controller and up to 17 interrupt priorities. This improves
	interrupt processing time and makes processing of vectored
	interrupts more determenistic because no for loop is required
	for detection of interrupt source.

2007-06-04  Alexey Shusharin <mrfinch@mail.ru>

	* src/hal_diag.c (cyg_hal_plf_serial_isr): Fixed issue with UART
	ISR handling. Old handler doesn't read the UxIIR register in order
	to clear the interrupt flag. The resulted in endless interrupts
	and the DSR never got to run.

2006-02-03  Sergei Gavrikov <sg@sgs.gomel.by>

	* cdl/hal_arm_lpc2xxx.cdl: Added CYGNUM_HAL_ARM_VECTOR_0x14. That
	gives us a chance to correct a LPC2XXX program signature (ARM
	unused vector at 0x14).  The program signature is the two's
	compliment of the checksum of the ARM7 vector table. Note:
	you can quite overwrite that CDL value in your plf. startup
	code (hal_platform_setup.h).

2006-05-08  Andy Jackson <andy@grapevinetech.co.uk>
 
	* src/lpc2xxx_misc.c: Fixed issue with VPBDIV initialisation on
	non lpc22xx parts code.

2006-05-08  Sergei Gavrikov  <sg@belvok.com>

	* src/lpc2xxx.misc (hal_hardware_init): Call HAL_PLF_HARDWARE_INIT
	for any platform specific initialization.

2006-05-07  Andy Jackson <andy@grapevinetech.co.uk>

	* cdl/hal_arm_lpc2xxx.cdl: Added CYGHWR_HAL_ARM_LPC2XXX_FAMILY,
	CYGNUM_HAL_ARM_LPC2XXX_VPBDIV, CYGNUM_HAL_ARM_LPC2XXX_XCLKDIV
	and CYGHWR_HAL_ARM_LPC2XXX_IDLE_PWRSAVE. Changed 
	CYGHWR_HAL_ARM_LPC2XXX_EXTINT_ERRATA to a bool.
	* include/hal_var_ints.h: Removed lpc2xxx misc functions and
	added an include for lpc2xxx_misc.h to avoid breaking things.
	* include/lpc2xxx_misc.h: New header file for all the lpc2xxx
	miscellaneous functions.
	* include/var_arch.h: Made idle powerdown CDL controlled.
	* include/var_io.h: Changed to use family CDL variables.
	* src/lpc2xxx_misc.c: Changes to interrupt and VPBDIV code.

2004-09-12  Jani Monoses <jani@iv.ro>

	* src/hal_diag.c: 
	* src/lpc2xxx_misc.c: 
	* include/plf_stub.h: 
	* include/var_io.h: 
	* include/var_arch.h: 
	* include/hal_var_ints.h: 
	* include/hal_diag.h: 
	* include/hal_cache.h: 
	* cdl/hal_arm_lpc2xxx.cdl: New port - based on AT91 variant.

//===========================================================================
// ####GPLCOPYRIGHTBEGIN####                                                
// -------------------------------------------                              
// This file is part of eCos, the Embedded Configurable Operating System.   
// Copyright (C) 1998, 1999, 2000, 2001, 2002, 2004 Free Software Foundation, Inc.
//
// This program is free software; you can redistribute it and/or modify     
// it under the terms of the GNU General Public License as published by     
// the Free Software Foundation; either version 2 or (at your option) any   
// later version.                                                           
//
// This program is distributed in the hope that it will be useful, but      
// WITHOUT ANY WARRANTY; without even the implied warranty of               
// MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU        
// General Public License for more details.                                 
//
// You should have received a copy of the GNU General Public License        
// along with this program; if not, write to the                            
// Free Software Foundation, Inc., 51 Franklin Street,                      
// Fifth Floor, Boston, MA  02110-1301, USA.                                
// -------------------------------------------                              
// ####GPLCOPYRIGHTEND####                                                  
//===========================================================================