2009-01-31  Bart Veer <bartv@ecoscentric.com>

	* cdl/hal_coldfire_m5272c3.cdl: update compiler flags for gcc 4.x

2006-05-09  Andrew Lunn  <andrew.lunn@ascom.ch>

	* include/pkgconf/mlt_coldfire_m5272c3_*.h: Added CYGMEM_REGION_RAM* 
	so that the test cases compile.

2005-06-24  Enrico Piria  <epiriaNOSPAM@NOSPAMfastwebnet.it>

	* src/plf_mk_defs.c:
	* src/plf_startup.c:
	* include/hal_memmap.h:
	* include/platform.inc:
	* include/plf_intr.h:
	* include/plf_serial.h:
	* include/plf_startup.h:
	* include/plf_stub.h:
	* include/pkgconf/mlt_coldfire_m5272c3_ram.h:
	* include/pkgconf/mlt_coldfire_m5272c3_ram.ldi:
	* include/pkgconf/mlt_coldfire_m5272c3_rom.h:
	* include/pkgconf/mlt_coldfire_m5272c3_rom.ldi:
	* cdl/hal_coldfire_m5272c3.cdl:
	Rework of the original M5272C3 platform HAL contributed by Wade Jensen.

//===========================================================================
// ####GPLCOPYRIGHTBEGIN####                                                
// -------------------------------------------                              
// This file is part of eCos, the Embedded Configurable Operating System.   
// Copyright (C) 1998, 1999, 2000, 2001, 2002 Free Software Foundation, Inc.
//
// This program is free software; you can redistribute it and/or modify     
// it under the terms of the GNU General Public License as published by     
// the Free Software Foundation; either version 2 or (at your option) any   
// later version.                                                           
//
// This program is distributed in the hope that it will be useful, but      
// WITHOUT ANY WARRANTY; without even the implied warranty of               
// MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU        
// General Public License for more details.                                 
//
// You should have received a copy of the GNU General Public License        
// along with this program; if not, write to the                            
// Free Software Foundation, Inc., 51 Franklin Street,                      
// Fifth Floor, Boston, MA  02110-1301, USA.                                
// -------------------------------------------                              
// ####GPLCOPYRIGHTEND####                                                  
//===========================================================================