The HAL Port

Name

HAL Port -- Implementation Details

Overview

This documentation explains how the eCos HAL specification has been mapped onto the LPC2468 OEM Board hardware, and should be read in conjunction with that specification. The LPC2468 platform HAL package complements the ARM architectural HAL and the LPC2xxx variant HAL. It provides functionality which is specific to the target board.

Startup

Following a hard or soft reset the HAL will initialize or reinitialize many of the on-chip peripherals. There is an exception for RAM startup applications which depend on a ROM monitor to do most of this.

For ROM startup, the HAL will perform additional initialization, programming the various internal registers including PLL (for the clocks); Memory Mapping control registers to map SRAM to 0x0; the memory controller for access to external FLASH and SDRAM; and the Memory Acceleration Module (MAM). The details of the early hardware startup may be found in the header cyg/hal/hal_platform_setup.h.

Linker Scripts and Memory Maps

The platform HAL package provides the memory layout information needed to generate the linker script. The key memory locations are as follows:

on-chip Flash

This is located at address 0x0 of the memory space, although after hardware initialization, the start of internal SRAM is mapped over locations 0x0 to 0x40. This region ends at 0x80000. The MAM is enabled to accelerate memory reads from this area. A driver is available for using this flash via the eCos flash API.

external Flash

This is located at address 0x80000000 of the memory space. It is not used by default by eCos, although if RedBoot is asked to manage the Flash, it reserves flash addresses 0x803F0000 thru 0x803FEFFF. If RedBoot stores its configuration data in Flash, then addresses 0x803FF000 thru 0x803FFFFF are reserved by RedBoot.

internal SRAM

This is located at address 0x40000000 of the memory space, ending at location 0x4000FFFF. The first 64 bytes are mapped to location 0x0000000.

external SDRAM

This is located at address 0xa0000000 of the memory space, ending at location 0xa2000000. For RAM startup, available SRAM starts at location 0xa1100000, with the bottom 1Mbyte reserved for use by RedBoot.

on-chip peripherals

These are accessible via location 0xE0000000 onwards. Descriptions of the contents can be found in the LPC2468 User Manual.