Overview

Name

eCos Support for the KB920x Board Family -- Overview

Description

This document covers the KwikByte KB920x family of single board computers based on the Atmel AT91RM9200. The KB9200 contains the AT91RM9200 processor, 32Mb of SDRAM, 2MB of flash memory, an Intel LXT971 PHY and external connections for one serial channel, ethernet and the various other peripherals supported by the AT91RM9200. The KB9201 is similar but with an additional SPI dataflash. The KB9202 uses a different flash memory device and increases the flash memory capacity to 16MB. The KB9202B extends SDRAM to 64MB, and the KB9202C replaces the NOR flash with Dataflash.

For typical eCos development, a RedBoot image is programmed into the flash memory, and the board will boot into this image from reset. RedBoot provides gdb stub functionality so it is then possible to download and debug stand-alone and eCos applications via the gdb debugger. This can happen over either a serial line or over ethernet.

Supported Hardware

On the KB9200 and KB9201, the flash memory consists of 32 blocks of 64k bytes each. On the KB9202, the flash memory consists of 128 blocks of 128k bytes each. In a typical setup, the first two flash blocks are used for the ROMRAM RedBoot image. The topmost block is used to manage the flash and hold RedBoot fconfig values. The remaining blocks can be used by application code. For the KB9200/KB9201 these are 29 blocks between 0x60020000 and 0x601EFFFF; for the KB9202 these are 125 blocks between 0x60020000 and 0x60FDFFFF.

There is a serial driver CYGPKG_IO_SERIAL_ARM_AT91 which supports both the Debug Unit and USART serial devices. These devices can be used by RedBoot for communication with the host. If either of these devices is needed by the application, either directly or via the serial driver, then it cannot also be used for RedBoot communication. Another communication channel such as ethernet should be used instead. The serial driver package is loaded automatically when configuring for the KB9200, KB9201 or KB9202 targets.

There is an ethernet driver CYGPKG_DEVS_ETH_ARM_AT91RM9200 for the on-chip ethernet device. A second package CYGPKG_DEVS_ETH_ARM_KB9200 is responsible for configuring this generic driver to the KB920x hardware. These drivers are also loaded automatically when configuring for the KB9200, KB9201 or KB9202 targets.

eCos manages the on-chip interrupt controller. Timer counter 0 is used to implement the eCos system clock and the microsecond delay function. Other on-chip devices (Caches, PIO, UARTs, EMAC) are initialized only as far as is necessary for eCos to run. Other devices (RTC, I2C, SPI, MCI etc.) are not touched unless the appropriate driver is loaded.

Tools

The KB920x port is intended to work with GNU tools configured for an arm-elf target. The original port was undertaken using arm-elf-gcc version 3.3.3, arm-elf-gdb version 6.1, and binutils version 2.14, and subsequently retested with arm-elf-gcc version 3.4.3, arm-elf-gdb version 6.3 and binutils version 2.16.