ARM/XScale Cyclone IQ80310

Overview

RedBoot supports both serial ports and the built-in ethernet port for communication and downloads. The default serial port settings are 115200,8,N,1. RedBoot also supports flash management for the onboard 8MB flash.

The following RedBoot configurations are supported:

ConfigurationModeDescriptionFile
ROM[ROM]RedBoot running from the board's flash boot sector.redboot_ROM.ecm
RAM[RAM]RedBoot running from RAM with RedBoot in the flash boot sector.redboot_RAM.ecm
ROMA[ROM]RedBoot running from flash address 0x40000, with ARM bootloader in flash boot sector.redboot_ROMA.ecm
RAMA[RAM]RedBoot running from RAM with ARM bootloader in flash boot sector.redboot_RAMA.ecm

Initial Installation Method

The board manufacturer provides a DOS application which is capable of programming the flash over the PCI bus, and this is required for initial installations of RedBoot. Please see the board manual for information on using this utility. In general, the process involves programming one of the two flash based RedBoot images to flash. The ROM mode RedBoot (which runs from the flash boot sector) should be programmed to flash address 0x00000000. The ROMA RedBoot mode (which is started by the ARM bootloader) should be programmed to flash address 0x00004000.

To install RedBoot to run from the flash boot sector, use the manufacturer's flash utility to install the ROM mode image at address zero.

To install RedBoot to run from address 0x40000 with the ARM bootloader in the flash boot sector, use the manufacturer's flash utility to install the ROMA mode image at address 0x40000.

After booting the initial installation of RedBoot, this warning may be printed:
flash configuration checksum error or invalid key
This is normal, and indicates that the flash must be configured for use by RedBoot. Even if the above message is not printed, it may be a good idea to reinitialize the flash anyway. Do this with the fis command:
RedBoot> fis init
About to initialize [format] flash image system - continue (y/n)? y
*** Initialize flash Image System
Warning: device contents not erased, some blocks may not be usable
... Unlock from 0x007e0000-0x00800000: .
... Erase from 0x007e0000-0x00800000: .
... Program from 0xa1fd0000-0xa1fd0400 at 0x007e0000: .
... Lock from 0x007e0000-0x00800000: .
Followed by the fconfig command:
   RedBoot> fconfig
   Run script at boot: false
   Use BOOTP for network configuration: false
   Local IP address: 192.168.1.153
   Default server IP address: 192.168.1.10
   GDB connection port: 1000
   Network debug at boot time: false
   Update RedBoot non-volatile configuration - continue (y/n)? y
   ... Unlock from 0x007c0000-0x007e0000: .
   ... Erase from 0x007c0000-0x007e0000: .
   ... Program from 0xa0013018-0xa0013418 at 0x007c0000: .
   ... Lock from 0x007c0000-0x007e0000: .

Note: When later updating RedBoot in situ, it is important to use a matching ROM and RAM mode pair of images. So use either RAM/ROM or RAMA/ROMA images. Do not mix them.

Error codes

RedBoot uses the two digit LED display to indicate errors during board initialization. Possible error codes are:

88 - Unknown Error
55 - I2C Error
FF - SDRAM Error
01 - No Error

Using RedBoot with ARM Bootloader

RedBoot can coexist with ARM tools in flash on the IQ80310 board. In this configuration, the ARM bootloader will occupy the flash boot sector while RedBoot is located at flash address 0x40000. The sixteen position rotary switch is used to tell the ARM bootloader to jump to the RedBoot image located at address 0x40000. RedBoot is selected by switch position 0 or 1. Other switch positions are used by the ARM firmware and RedBoot will not be started.

Special RedBoot Commands

A special RedBoot command, diag, is used to access a set of hardware diagnostics provided by the board manufacturer. To access the diagnostic menu, enter diag at the RedBoot prompt:
RedBoot> diag
Entering Hardware Diagnostics - Disabling Data Cache!
1 - Memory Tests
2 - Repeating Memory Tests
3 - 16C552 DUART Serial Port Tests
4 - Rotary Switch S1 Test for positions 0-3 
5 - seven Segment LED Tests
6 - Backplane Detection Test
7 - Battery Status Test
8 - External Timer Test
9 - i82559 Ethernet Configuration
10 - i82559 Ethernet Test
11 - Secondary PCI Bus Test
12 - Primary PCI Bus Test
13 - i960Rx/303 PCI Interrupt Test
14 - Internal Timer Test
15 - GPIO Test
0 - quit Enter the menu item number (0 to quit):
Tests for various hardware subsystems are provided, and some tests require special hardware in order to execute normally. The Ethernet Configuration item may be used to set the board ethernet address.

IQ80310 Hardware Tests

1 - Memory Tests
2 - Repeating Memory Tests
3 - 16C552 DUART Serial Port Tests
4 - Rotary Switch S1 Test for positions 0-3
5 - 7 Segment LED Tests
6 - Backplane Detection Test
7 - Battery Status Test
8 - External Timer Test
9 - i82559 Ethernet Configuration
10 - i82559 Ethernet Test
11 - i960Rx/303 PCI Interrupt Test
12 - Internal Timer Test
13 - Secondary PCI Bus Test
14 - Primary PCI Bus Test
15 - Battery Backup SDRAM Memory Test
16 - GPIO Test
17 - Repeat-On-Fail Memory Test
18 - Coyonosa Cache Loop (No return)
19 - Show Software and Hardware Revision
0 - quit
Enter the menu item number (0 to quit):  

Tests for various hardware subsystems are provided, and some tests require special hardware in order to execute normally. The Ethernet Configuration item may be used to set the board ethernet address.

Rebuilding RedBoot

These shell variables provide the platform-specific information needed for building RedBoot according to the procedure described in Chapter 3:
export TARGET=iq80310
export ARCH_DIR=arm
export PLATFORM_DIR=iq80310

The names of configuration files are listed above with the description of the associated modes.

Interrupts

RedBoot uses an interrupt vector table which is located at address 0xA000A004. Entries in this table are pointers to functions with this protoype::
int irq_handler( unsigned vector, unsigned data )
On an IQ80310 board, the vector argument is one of 49 interrupts defined in hal/arm/iq80310/current/include/hal_platform_ints.h::
// *** 80200 CPU ***
#define CYGNUM_HAL_INTERRUPT_reserved0     0
#define CYGNUM_HAL_INTERRUPT_PMU_PMN0_OVFL 1 // See Ch.12 - Performance Mon.
#define CYGNUM_HAL_INTERRUPT_PMU_PMN1_OVFL 2 // PMU counter 0/1 overflow
#define CYGNUM_HAL_INTERRUPT_PMU_CCNT_OVFL 3 // PMU clock overflow
#define CYGNUM_HAL_INTERRUPT_BCU_INTERRUPT 4 // See Ch.11 - Bus Control Unit
#define CYGNUM_HAL_INTERRUPT_NIRQ          5 // external IRQ
#define CYGNUM_HAL_INTERRUPT_NFIQ          6 // external FIQ


// *** XINT6 interrupts ***
#define CYGNUM_HAL_INTERRUPT_DMA_0         7
#define CYGNUM_HAL_INTERRUPT_DMA_1         8
#define CYGNUM_HAL_INTERRUPT_DMA_2         9
#define CYGNUM_HAL_INTERRUPT_GTSC         10 // Global Time Stamp Counter
#define CYGNUM_HAL_INTERRUPT_PEC          11 // Performance Event Counter
#define CYGNUM_HAL_INTERRUPT_AAIP         12 // application accelerator unit


// *** XINT7 interrupts ***
// I2C interrupts
#define CYGNUM_HAL_INTERRUPT_I2C_TX_EMPTY 13
#define CYGNUM_HAL_INTERRUPT_I2C_RX_FULL  14
#define CYGNUM_HAL_INTERRUPT_I2C_BUS_ERR  15
#define CYGNUM_HAL_INTERRUPT_I2C_STOP     16
#define CYGNUM_HAL_INTERRUPT_I2C_LOSS     17
#define CYGNUM_HAL_INTERRUPT_I2C_ADDRESS  18


// Messaging Unit interrupts
#define CYGNUM_HAL_INTERRUPT_MESSAGE_0           19
#define CYGNUM_HAL_INTERRUPT_MESSAGE_1           20
#define CYGNUM_HAL_INTERRUPT_DOORBELL            21
#define CYGNUM_HAL_INTERRUPT_NMI_DOORBELL        22
#define CYGNUM_HAL_INTERRUPT_QUEUE_POST          23
#define CYGNUM_HAL_INTERRUPT_OUTBOUND_QUEUE_FULL 24
#define CYGNUM_HAL_INTERRUPT_INDEX_REGISTER      25
// PCI Address Translation Unit
#define CYGNUM_HAL_INTERRUPT_BIST                26


// *** External board interrupts (XINT3) ***
#define CYGNUM_HAL_INTERRUPT_TIMER        27 // external timer
#define CYGNUM_HAL_INTERRUPT_ETHERNET     28 // onboard enet
#define CYGNUM_HAL_INTERRUPT_SERIAL_A     29 // 16x50 uart A
#define CYGNUM_HAL_INTERRUPT_SERIAL_B     30 // 16x50 uart B
#define CYGNUM_HAL_INTERRUPT_PCI_S_INTD   31 // secondary PCI INTD
// The hardware doesn't (yet?) provide masking or status for these
// even though they can trigger cpu interrupts. ISRs will need to
// poll the device to see if the device actually triggered the
// interrupt.
#define CYGNUM_HAL_INTERRUPT_PCI_S_INTC   32 // secondary PCI INTC
#define CYGNUM_HAL_INTERRUPT_PCI_S_INTB   33 // secondary PCI INTB
#define CYGNUM_HAL_INTERRUPT_PCI_S_INTA   34 // secondary PCI INTA


// *** NMI Interrupts go to FIQ ***
#define CYGNUM_HAL_INTERRUPT_MCU_ERR       35
#define CYGNUM_HAL_INTERRUPT_PATU_ERR      36
#define CYGNUM_HAL_INTERRUPT_SATU_ERR      37
#define CYGNUM_HAL_INTERRUPT_PBDG_ERR      38
#define CYGNUM_HAL_INTERRUPT_SBDG_ERR      39
#define CYGNUM_HAL_INTERRUPT_DMA0_ERR      40
#define CYGNUM_HAL_INTERRUPT_DMA1_ERR      41
#define CYGNUM_HAL_INTERRUPT_DMA2_ERR      42
#define CYGNUM_HAL_INTERRUPT_MU_ERR        43
#define CYGNUM_HAL_INTERRUPT_reserved52    44
#define CYGNUM_HAL_INTERRUPT_AAU_ERR       45
#define CYGNUM_HAL_INTERRUPT_BIU_ERR       46


// *** ATU FIQ sources ***
#define CYGNUM_HAL_INTERRUPT_P_SERR        47
#define CYGNUM_HAL_INTERRUPT_S_SERR        48
The data passed to the ISR is pulled from a data table (hal_interrupt_data) which immediately follows the interrupt vector table. With 49 interrupts, the data table starts at address 0xA000A0C8.

An application may create a normal C function with the above prototype to be an ISR. Just poke its address into the table at the correct index and enable the interrupt at its source. The return value of the ISR is ignored by RedBoot.

Memory Maps

The first level page table is located at 0xa0004000. Two second level tables are also used. One second level table is located at 0xa0008000 and maps the first 1MB of flash. The other second level table is at 0xa0008400, and maps the first 1MB of SDRAM.

NOTE: The virtual memory maps in this section use a C and B column to indicate whether or not the region is cached (C) or buffered (B).

Physical Address Range     Description
-----------------------    ----------------------------------
0x00000000 - 0x00000fff    flash Memory
0x00001000 - 0x00001fff    80312 Internal Registers
0x00002000 - 0x007fffff    flash Memory
0x00800000 - 0x7fffffff    PCI ATU Outbound Direct Window
0x80000000 - 0x83ffffff    Primary PCI 32-bit Memory
0x84000000 - 0x87ffffff    Primary PCI 64-bit Memory
0x88000000 - 0x8bffffff    Secondary PCI 32-bit Memory
0x8c000000 - 0x8fffffff    Secondary PCI 64-bit Memory
0x90000000 - 0x9000ffff    Primary PCI IO Space
0x90010000 - 0x9001ffff    Secondary PCI IO Space
0x90020000 - 0x9fffffff    Unused
0xa0000000 - 0xbfffffff    SDRAM
0xc0000000 - 0xefffffff    Unused
0xf0000000 - 0xffffffff    80200 Internal Registers


Virtual Address Range    C B  Description
-----------------------  - -  ----------------------------------
0x00000000 - 0x00000fff  Y Y  SDRAM
0x00001000 - 0x00001fff  N N  80312 Internal Registers
0x00002000 - 0x007fffff  Y N  flash Memory
0x00800000 - 0x7fffffff  N N  PCI ATU Outbound Direct Window
0x80000000 - 0x83ffffff  N N  Primary PCI 32-bit Memory
0x84000000 - 0x87ffffff  N N  Primary PCI 64-bit Memory
0x88000000 - 0x8bffffff  N N  Secondary PCI 32-bit Memory
0x8c000000 - 0x8fffffff  N N  Secondary PCI 64-bit Memory
0x90000000 - 0x9000ffff  N N  Primary PCI IO Space
0x90010000 - 0x9001ffff  N N  Secondary PCI IO Space
0xa0000000 - 0xbfffffff  Y Y  SDRAM
0xc0000000 - 0xcfffffff  Y Y  Cache Flush Region
0xd0000000 - 0xd0000fff  Y N  first 4k page of flash
0xf0000000 - 0xffffffff  N N  80200 Internal Registers 

Platform Resource Usage

The external timer is used as a polled timer to provide timeout support for networking and XModem file transfers.