ARM/StrongARM(SA1100) Intel SA1100 Multimedia Board

Overview

RedBoot supports both board serial ports. The default serial port settings are 38400,8,N,1. flash management is also supported.

The following RedBoot configurations are supported:

ConfigurationModeDescriptionFile
ROM[ROM]RedBoot running from the board's flash boot sector.redboot_ROM.ecm
RAM[RAM]RedBoot running from RAM with RedBoot in the flash boot sector.redboot_RAM.ecm

Initial Installation Method

A device programmer is used to program socketed flash parts.

Special RedBoot Commands

None.

Memory Maps

The first level page table is located at physical address 0xc0004000. No second level tables are used.

NOTE: The virtual memory maps in this section use a C and B column to indicate whether or not the region is cached (C) or buffered (B).

Physical Address Range     Description
-----------------------    ----------------------------------
0x00000000 - 0x000fffff    Boot flash
0x08000000 - 0x083fffff    Application flash
0x10000000 - 0x107fffff    SA-1101 Board Registers
0x18000000 - 0x180fffff    Ct8020 DSP
0x18400000 - 0x184fffff    XBusReg
0x18800000 - 0x188fffff    SysRegA
0x18c00000 - 0x18cfffff    SysRegB
0x19000000 - 0x193fffff    Spare CPLD A
0x19400000 - 0x197fffff    Spare CPLD B
0x20000000 - 0x3fffffff    PCMCIA
0x80000000 - 0xbfffffff    SA1100 Internal Registers
0xc0000000 - 0xc07fffff    DRAM Bank 0
0xe0000000 - 0xe7ffffff    Cache Clean
Virtual Address Range    C B  Description


-----------------------  - -  ----------------------------------
0x00000000 - 0x007fffff  Y Y  DRAM Bank 0
0x08000000 - 0x083fffff  Y Y  Application flash
0x10000000 - 0x100fffff  N N  SA-1101 Registers
0x18000000 - 0x180fffff  N N  Ct8020 DSP
0x18400000 - 0x184fffff  N N  XBusReg
0x18800000 - 0x188fffff  N N  SysRegA
0x18c00000 - 0x18cfffff  N N  SysRegB
0x19000000 - 0x193fffff  N N  Spare CPLD A
0x19400000 - 0x197fffff  N N  Spare CPLD B
0x20000000 - 0x3fffffff  N N  PCMCIA
0x50000000 - 0x500fffff  Y Y  Boot flash
0x80000000 - 0xbfffffff  N N  SA1100 Internal Registers
0xc0000000 - 0xc07fffff  N Y  DRAM Bank 0
0xe0000000 - 0xe7ffffff  Y Y  Cache Clean

Platform Resource Usage

The SA11x0 OS timer is used as a polled timer to provide timeout support for XModem file transfers.

Rebuilding RedBoot

These shell variables provide the platform-specific information needed for building RedBoot according to the procedure described in Chapter 3:
export TARGET=sa1100mm
export ARCH_DIR=arm
export PLATFORM_DIR=sa11x0/sa1100mm

The names of configuration files are listed above with the description of the associated modes.