2005-08-17  Jonathan Larmour  <jifl@eCosCentric.com>

	* cdl/csb337_eth_drivers.cdl: Requires LXT971 PHY.

2004-06-03  Nick Garnett  <nickg@ecoscentric.com>

	* include/csb337_eth.inl: Adjusted placement of Tx and Rx buffers
	and Rx buffer descriptor table in on-chip SRAM.

2003-10-10  eCosCentric

	* include/csb337_eth.inl: 
	* cdl/csb337_eth_drivers.cdl: New file(s) - platform specifics
	for ethernet driver on Cogent CSB337, using AT91RM9200 SOC

//===========================================================================
// ####GPLCOPYRIGHTBEGIN####                                                
// -------------------------------------------                              
// This file is part of eCos, the Embedded Configurable Operating System.   
// Copyright (C) 1998, 1999, 2000, 2001, 2002, 2004, 2005 Free Software Foundation, Inc.
// Copyright (C) 2004, 2005 eCosCentric Limited                             
//
// This program is free software; you can redistribute it and/or modify     
// it under the terms of the GNU General Public License as published by     
// the Free Software Foundation; either version 2 or (at your option) any   
// later version.                                                           
//
// This program is distributed in the hope that it will be useful, but      
// WITHOUT ANY WARRANTY; without even the implied warranty of               
// MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU        
// General Public License for more details.                                 
//
// You should have received a copy of the GNU General Public License        
// along with this program; if not, write to the                            
// Free Software Foundation, Inc., 51 Franklin Street,                      
// Fifth Floor, Boston, MA  02110-1301, USA.                                
// -------------------------------------------                              
// ####GPLCOPYRIGHTEND####                                                  
//===========================================================================