2006-11-14  Nick Garnett  <nickg@ecoscentric.com>

	* include/arm_arm9_mx1ads_a_ser.inl: Fix cut-n-paste typo in
	definition of serial buffers.

2004-07-28  Nick Garnett  <nickg@ecoscentric.com>

	* include/arm_arm9_mx1ads_a_ser.inl: Fixed typo in definition of
	serial1 data structures.

	* cdl/ser_arm_mx1ads_a.cdl: Enable serial1 by default.

2004-07-28  John Dallaway  <jld@ecoscentric.com>

	* cdl/ser_arm_mx1ads_a.cdl: Tidy up display strings.

2004-07-16  Nick Garnett  <nickg@ecoscentric.com>

	* include/arm_arm9_mx1ads_a_ser.inl: 
	* cdl/ser_arm_mx1ads_a.cdl: 
	New package -- UART support for Motorola MX1ADS/A board.

//===========================================================================
// ####GPLCOPYRIGHTBEGIN####                                                
// -------------------------------------------                              
// This file is part of eCos, the Embedded Configurable Operating System.   
// Copyright (C) 1998, 1999, 2000, 2001, 2002, 2004 Free Software Foundation, Inc.
// Copyright (C) 2004 eCosCentric Limited                                   
//
// This program is free software; you can redistribute it and/or modify     
// it under the terms of the GNU General Public License as published by     
// the Free Software Foundation; either version 2 or (at your option) any   
// later version.                                                           
//
// This program is distributed in the hope that it will be useful, but      
// WITHOUT ANY WARRANTY; without even the implied warranty of               
// MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU        
// General Public License for more details.                                 
//
// You should have received a copy of the GNU General Public License        
// along with this program; if not, write to the                            
// Free Software Foundation, Inc., 51 Franklin Street,                      
// Fifth Floor, Boston, MA  02110-1301, USA.                                
// -------------------------------------------                              
// ####GPLCOPYRIGHTEND####                                                  
//===========================================================================