2009-06-29  Nick Garnett  <nickg@ecoscentric.com>

	* src/stm32_wallclock.cxx (Cyg_WallClock::init_hw_seconds): Add
	enables for clocks of devices used by this device.

2008-11-12  Simon Kallweit  <simon.kallweit@intefo.ch>

	* src/stm32_wallclock.cxx: Using new CYGHWR_HAL_STM32_BD_PROTECT
	macro.

2008-11-05  Simon Kallweit  <simon.kalweit@intefo.ch>

	* cdl/wallclock_stm32.cdl:
	* src/stm32_wallclock.cxx:
	Adapted to ecoscentric cortexm port.

2008-10-27  Simon Kallweit  <simon.kallweit@intefo.ch>

	* cdl/stm32_wallclock.cdl:
	* src/stm32_wallclock.cxx:
	Driver for on-chip RTC unit.

//===========================================================================
// ####GPLCOPYRIGHTBEGIN####                                                
// -------------------------------------------                              
// This file is part of eCos, the Embedded Configurable Operating System.   
// Copyright (C) 2008 Free Software Foundation, Inc.                        
//
// This program is free software; you can redistribute it and/or modify     
// it under the terms of the GNU General Public License as published by     
// the Free Software Foundation; either version 2 or (at your option) any   
// later version.                                                           
//
// This program is distributed in the hope that it will be useful, but      
// WITHOUT ANY WARRANTY; without even the implied warranty of               
// MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU        
// General Public License for more details.                                 
//
// You should have received a copy of the GNU General Public License        
// along with this program; if not, write to the                            
// Free Software Foundation, Inc., 51 Franklin Street,                      
// Fifth Floor, Boston, MA  02110-1301, USA.                                
// -------------------------------------------                              
// ####GPLCOPYRIGHTEND####                                                  
//===========================================================================