2009-06-29  Nick Garnett  <nickg@ecoscentric.com>

	* src/watchdog_stm32.cxx: Allow for frequency variation in LSI clock.
	(Cyg_Watchdog::init_hw): Perform resolution calculation in 64 bit arithmetic.
	(Cyg_Watchdog::start): Ensure LSI clock is running.

2009-03-19  Nick Garnett  <nickg@ecoscentric.com>

	* cdl/watchdog_stm32.cdl: 
	* src/watchdog_stm32.cxx: 
	New package. Support for on-board watchdog for ST STM32.

// ####GPLCOPYRIGHTBEGIN####                                                
// -------------------------------------------                              
// This file is part of eCos, the Embedded Configurable Operating System.   
// Copyright (C) 2006 Free Software Foundation, Inc.                        
// Copyright (C) 2006, 2009 eCosCentric Limited                                   
//
// This program is free software; you can redistribute it and/or modify     
// it under the terms of the GNU General Public License as published by     
// the Free Software Foundation; either version 2 or (at your option) any   
// later version.                                                           
//
// This program is distributed in the hope that it will be useful, but      
// WITHOUT ANY WARRANTY; without even the implied warranty of               
// MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU        
// General Public License for more details.                                 
//
// You should have received a copy of the GNU General Public License        
// along with this program; if not, write to the                            
// Free Software Foundation, Inc., 51 Franklin Street,                      
// Fifth Floor, Boston, MA  02110-1301, USA.                                
// -------------------------------------------                              
// ####GPLCOPYRIGHTEND####