2008-06-17  Jonathan Larmour  <jifl@eCosCentric.com>

	* doc/at91sam7a3ek.sgml: Clarify that watchdog is always started by
	hardware and so needs servicing if driver included.

2007-03-05  John Dallaway  <jld@ecoscentric.com>

	* cdl/hal_arm_at91sam7a3ek.cdl: Reference per-package HTML
	documentation.

2006-10-27  Nick Garnett  <nickg@ecoscentric.com>

	* misc/bdi2000.at91sam7a3ek.cfg: Added BDI2000 configuration file.

	* doc/at91sam7a3ek.sgml: Added platform documentation.

2006-10-12  Nick Garnett  <nickg@ecoscentric.com>

	* new:
	AT91SAM7A3-EK development board package.

//===========================================================================
// ####GPLCOPYRIGHTBEGIN####                                                
// -------------------------------------------                              
// This file is part of eCos, the Embedded Configurable Operating System.   
// Copyright (C) 2006, 2007 Free Software Foundation, Inc.                  
// Copyright (C) 2006, 2007 eCosCentric Limited                             
//
// This program is free software; you can redistribute it and/or modify     
// it under the terms of the GNU General Public License as published by     
// the Free Software Foundation; either version 2 or (at your option) any   
// later version.                                                           
//
// This program is distributed in the hope that it will be useful, but      
// WITHOUT ANY WARRANTY; without even the implied warranty of               
// MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU        
// General Public License for more details.                                 
//
// You should have received a copy of the GNU General Public License        
// along with this program; if not, write to the                            
// Free Software Foundation, Inc., 51 Franklin Street,                      
// Fifth Floor, Boston, MA  02110-1301, USA.                                
// -------------------------------------------                              
// ####GPLCOPYRIGHTEND####                                                  
//===========================================================================