2009-02-13  Sergei Gavrikov  <sergei.gavrikov@gmail.com>

	* doc/spi.sgml: fix an example of code.

2009-02-09  Bart Veer  <bartv@ecoscentric.com>

	* cdl/spi.cdl: fix descriptions in the CFLAGS_ADD and
	CFLAGS_REMOVE options
	* doc/spi.sgml: fix typo. Mention CYG_INIT_BUS_SPI priority.

2008-12-30  John Dallaway  <john@dallaway.org.uk>

	* cdl/spi.cdl: Reference per-package documentation.

2006-09-05  Bart Veer  <bartv@ecoscentric.com>

	* include/spi.h: allow separate exports of the SPI buses and the
	devices.

2005-10-01  Jonathan Larmour  <jifl@eCosCentric.com>

	* include/spi.h: Include a HAL-supplied definitions
	file, if defined.

2004-08-25  Bart Veer  <bartv@ecoscentric.com>

	* cdl/spi.cdl: change the package's main display string, to avoid
	confusion in the configtool's tree view if SPI device drivers are
	placed below it

2004-04-23  Bart Veer  <bartv@ecoscentric.com>

	* Generic SPI package created

//===========================================================================
// ####GPLCOPYRIGHTBEGIN####                                                
// -------------------------------------------                              
// This file is part of eCos, the Embedded Configurable Operating System.   
// Copyright (C) 2004, 2009 Free Software Foundation, Inc.                        
// Copyright (C) 2004, 2005, 2006 eCosCentric Limited                       
//
// This program is free software; you can redistribute it and/or modify     
// it under the terms of the GNU General Public License as published by     
// the Free Software Foundation; either version 2 or (at your option) any   
// later version.                                                           
//
// This program is distributed in the hope that it will be useful, but      
// WITHOUT ANY WARRANTY; without even the implied warranty of               
// MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU        
// General Public License for more details.                                 
//
// You should have received a copy of the GNU General Public License        
// along with this program; if not, write to the                            
// Free Software Foundation, Inc., 51 Franklin Street,                      
// Fifth Floor, Boston, MA  02110-1301, USA.                                
// -------------------------------------------                              
// ####GPLCOPYRIGHTEND####                                                  
//===========================================================================