

 Transport Area WG                                    Seok Joo Koh, ETRI 
 Internet Draft                                       Mee Jeong Lee, EWU 
 Internet Engineering Task Force           Maximilian Riegel, Siemens AG 
 Expires December 2003                                   Mary Li Ma, UBC 
 June 2003                                          Michael Tuexen, UASM 
     
                                       
             Architecture of Mobile SCTP for IP Mobility Support 
                                       
                     <draft-sjkoh-sctp-mobility-02.txt> 
                                       
                                       
                                       
 Status of this Memo 
  
    This document is an Internet-Draft and is in full conformance with 
    all provisions of Section 10 of RFC 2026 [1]. 
  
    Internet-Drafts are valid for a maximum of six months and may be 
    updated, replaced, or obsoleted by other documents at any time.  It 
    is inappropriate to use Internet-Drafts as reference material or to 
    cite them other than as a "work in progress". 
     
    The list of current Internet-Drafts can be accessed at 
    http://www.ietf.org/ietf/1id-abstracts.txt 
     
    The list of Internet-Draft Shadow Directories can be accessed at 
    http://www.ietf.org/shadow.html. 
  
  
  
 Abstract 
  
    This document discusses the architecture of mobile SCTP (mSCTP) for 
    IP mobility support. The SCTP is the third transport layer protocol 
    next to TCP/UDP. It can also be used for IP mobility from the multi-
    homing features. The SCTP with the ADDIP extension (or mSCTP) would 
    provide seamless or soft handover for the mobile host without support 
    of routers or agents in the networks. For location management, the 
    mSCTP could be used along with Mobile IP, Session Initiation Protocol 
    or Reliable Server Pooling.  
                                      
                                      







  
  
 Koh, Lee, Riegel, Ma, Tuexen                                  [Page 1] 
 INTERNET DRAFT       Use of SCTP for IP Mobility            June 2003 
  
                                      
                                      
                                      
                                      
                                      
                                      
                            Table of Contents 
     
    1. Introduction..................................................3 
    2. Terminology...................................................3 
    3. Motivations on Mobile SCTP....................................4 
       3.1 IP Mobility Issues........................................4 
       3.2 SCTP Multihoming Feature..................................5 
       3.3 Session Type considered in Mobile SCTP....................5 
    4. Procedures for mSCTP Handover.................................6 
       4.1 Session Initiation by Mobile Client.......................7 
       4.2 Obtaining an IP address for a new location................7 
       4.3 Adding the new IP address to the SCTP association.........7 
       4.4 Changing the Primary IP address...........................7 
       4.5 Deleting the old IP address from the SCTP association.....8 
       4.6 Repeating the handover procedures.........................9 
    5. Further Considerations for mSCTP Handover.....................9 
       5.1 Requirement for Mobile SCTP...............................9 
       5.2 Number of IP addresses used by Fixed Server...............9 
       5.3 Dynamic IP address configuration.........................10 
       5.4 AAA Functionality........................................10 
       5.5 Link Layer Support for Multi-homing......................11 
    6. Location Management for mSCTP................................11 
       6.1 Use of mSCTP with Mobile IP..............................11 
       6.2 Use of SCTP with SIP.....................................12 
       6.3 Use of SCTP with RSerPool................................12 
    7. Comparison of mSCTP with SIP, Mobile IP and RSerPool.........13 
    8. Security Considerations......................................14 
    9. Acknowledgement..............................................14 
    10. References..................................................14 
    Author's Addresses..............................................15 
    Full Copyright Statement........................................16 
     
     
  
     









  
  
  Koh, Lee, Riegel, Ma, Tuexen                                [Page 2] 
 INTERNET DRAFT       Use of SCTP for IP Mobility            June 2003 
  
 1. Introduction 
     
    SCTP (Stream Control Transmission Protocol), as defined in RFC 2960 
    [3], is the third transport layer protocol following TCP and UDP. The 
    SCTP is featured multi-streaming and multihoming, differently from 
    TCP. It is noted that the multihoming feature of SCTP enables the 
    SCTP to support the IP mobility.  
     
    More specifically, the SCTP with the ADDIP extension [4], which is 
    called mobile SCTP (mSCTP) in this document, can be used to provide 
    seamless handover for mobile hosts that are moving into different IP 
    network regions during the active session [5, 6].  
      
    The mSCTP may be used as an alternative scheme against the handover 
    schemes based on Mobile IP [7, 8]. Differently from the Mobile IP 
    based handover schemes, which rely on the support of network routers 
    for tunneling between access routers, the mobile SCTP provides the 
    handover management at the transport layer without help of routers. 
      
    The mSCTP can be used to provide seamless handover for mobile hosts 
    that are moving in to different IP networks. In other words, the 
    mSCTP is targeted for the client-server services, in which the mobile 
    client initiates an SCTP session with the fixed server. For 
    supporting the peer-to-peer services, in which a session is 
    terminated at the mobile host, the mSCTP must be used along with an 
    additional location management scheme such as Mobile IP [9], Session 
    Initiation Protocol (SIP), Reliable Server Pooling (RSerPool) [11] or 
    Dynamic DNS (DDNS). 
     
    This document describes the architecture of SCTP for IP mobility 
    support. Specifically, we describe the use of SCTP for seamless 
    handover by using the SCTP ADDIP extension [5]. We also discuss how 
    to integrate SCTP with SIP, MIP or RSerPool for location management. 
      
    This document is intended to continue discussion to explore the use 
    of SCTP for IP mobility support. Please send comments to the mailing 
    list <mobile@sctp.de>. To subscribe to this mailing list, please send 
    a mail to <mobile-request@sctp.de>. 
     
  
 2. Terminology 
  
    The key words "MUST", "MUST NOT", "REQUIRED", "SHALL", "SHALL NOT", 
    "SHOULD", "SHOULD NOT", "RECOMMENDED",  "MAY", and "OPTIONAL" in this 
    document are to be interpreted as described in RFC 2119 [2]. 
     
    In this document, "mSCTP" is short for "mobile SCTP". 
  


  
  
  Koh, Lee, Riegel, Ma, Tuexen                                [Page 3] 
 INTERNET DRAFT       Use of SCTP for IP Mobility            June 2003 
  
 3. Motivations on Mobile SCTP 
  
    In this section, we discuss motivations on the use of SCTP for IP 
    mobility support, in the viewpoint of IP mobility management issues. 
      
      
 3.1 IP Mobility Issues 
  
    IP mobility issues have been focused and are regarded as a core 
    technology required for providing seamless mobility in the wireless 
    mobile networks such as WLAN, 3G Cellular. IP mobility issues can be 
    classified into Location Management and Handover Management. 
     
     
 3.1.1 Location Management 
         
    Location Management is used to identify the current location of 
    mobile nodes and also to keep track of the their location changes as 
    they move on. 
         
    In Mobile IP [7, 8], the mobility agents such as Home Agent (HA) and 
    Foreign Agent (only for IPv4) are employed for location management as 
    well as data transport. In the schemes, Home Address (HoA) and Care-
    of Address (CoA) are used for a terminal identifier and a location 
    identifier of the IP host, respectively. For location management, the 
    Mobile IP uses the binding update messages, in which a mobile node 
    has to inform its current location (CoA) to its HA. 
     
    SIP can also be used for location management. In SIP, a UA registers 
    its new location with the location database via SIP Registrar server 
    by sending an SIP Register message containing a Contact Header. 
     
    So far, the Dynamic DNS (DDNS) has also been discussed as one of the 
    candidate approaches for location management, which would not require 
    special servers or procedures for mSCTP client.  
  
  
 3.1.2 Handover Management 
  
    The handover management is targeted to provide the mobile hosts for 
    seamless handover whenever they change their point of attachment to 
    IP networks (as represented by cell regions or IP subnets). The main 
    objective of the handover management is to minimize the service 
    disruption due to data loss and/or handover latency during handover. 
         
    In Mobile IP, the Low Latency or Fast handover schemes have been 
    designed for handover management. These schemes rely on the tunneling 
    between old and new access routers for seamless handover.  
     

  
  
  Koh, Lee, Riegel, Ma, Tuexen                                [Page 4] 
 INTERNET DRAFT       Use of SCTP for IP Mobility            June 2003 
  
    The mobile SCTP can be used as an alternative scheme against such 
    Mobile IP based handover schemes. Differently from the Mobile IP 
    handover schemes that rely on the help of network routers for 
    tunneling between access routers, the mobile SCTP provides the 
    handover management at the transport layer without help of routers. 
      
      
 3.2 SCTP Multihoming Feature 
  
    The SCTP intrinsically provides the multihoming feature [3], in which 
    a mobile node is allowed to simultaneously bind multiple IP addresses 
    to its network interface.  
     
    The recent works on the SCTP include the ADDIP extension [4]. The 
    ADDIP extension enables the SCTP to add, delete and change the IP 
    addresses during active SCTP association. 
     
    In this document, the SCTP implementation with the ADDIP extension is 
    called the mobile SCTP (mSCTP) [5]. The mSCTP can be used for 
    seamless handover while the mobile node is moving into different IP 
    network regions over the session period. This document aims at 
    discussing the use of mSCTP for seamless handover, which includes the 
    specific handover procedures and associated implementation issues. 
  
  
 3.3 Session Type considered in Mobile SCTP 
  
    Sessions considered in mobile communications can be classified into 
    the following two types: 
      
     a. Session originated from mobile host toward fixed host 
     b. Session originated from fixed host toward mobile host 
      
    The mobile sessions in (a) seem to be a natural extension of the 
    client-server model, in which the mobile host originating the session 
    can be viewed as a client, while the counter endpoint will function 
    as a server. 
      
    On the other hand, the case (b) requires the additional location 
    management functionality for the session originator to find the 
    current location of the mobile host and to keep track of the location 
    changes, which has so far been addressed by Mobile IP [7, 8].  
     
    The mobile SCTP, in the present form, is targeted for seamless 
    handover of mobile session associated with the case (a). To support 
    the session type of the case (b), the mSCTP must be used along with 
    an additional location management scheme such as SIP, Mobile IP [9] 
    or RSerPool. 
     

  
  
  Koh, Lee, Riegel, Ma, Tuexen                                [Page 5] 
 INTERNET DRAFT       Use of SCTP for IP Mobility            June 2003 
  
 4. Procedures for mSCTP Handover  
  
    In this section, we describe the generic algorithm of mobile SCTP for 
    handover in the procedural manner, which is designed based on the 
    scheme in [5]. 
     
    The mSCTP handover needs to be triggered by MC because only the MC 
    knows the movement of itself and the signal strength from the old and 
    new ARs.  
     
    More specifically, we consider a mobile client (MC) that initiates an 
    SCTP association with a fixed server (FS), and then moves from 
    Location A (2.2.2.x domain) to Location B (3.3.3.x domain), as shown 
    in Figure 1.  
     
  
     
                                 [1.1.1.2] 
                                  +----+ 
                                  | FS | 
                                  +----+ 
                                    || 
                                ########## 
                                # Router # [1.1.1.1] 
                                ########## 
                                    || 
                                 ******* 
                              ***       *** 
                             **            ** 
                             **   Internet   ** 
                             **              **  
                             **           **  
                                ***       *** 
                             ||  ******** || 
                             ||           || 
                          #######         ####### 
             [2.2.2.1]   # AR1 #         # AR2 #  [3.3.3.1] 
                         #######         ####### 
                            |               | 
                 Location A |               | Location B  
                            |               | 
                         +----+          +----+ 
                         | MC |=========>| MC | 
                         +----+          +----+ 
                       [2.2.2.2]        [3.3.3.2] 
     
                                       
                    Figure 1. SCTP for Seamless Handover 
  

  
  
  Koh, Lee, Riegel, Ma, Tuexen                                [Page 6] 
 INTERNET DRAFT       Use of SCTP for IP Mobility            June 2003 
  
    Figure 1 illustrates an example of the use of mobile SCTP for 
    seamless handover in IPv4 networks. Based on this figure, the 
    handover procedures are described in the succeeding sections. 
  
  
 4.1 Session Initiation by Mobile Client 
  
    We assume that the MC initiates an SCTP association with the FS. The 
    resulting SCTP association has the set of IP addresses with [2.2.2.2] 
    for MC and [1.1.1.2] for FS. It is also assumed that the MC can get 
    an IP address ([2.2.2.2]) with help of DHCP or IPv6 stateless address 
    auto-configuration. 
     
    Note that the FS is in the single homing with [1.1.1.2], and the MC 
    is also in single homing state, in which the IP address [2.2.2.2] is 
    set to its primary IP address in the SCTP initiation process. 
  
  
 4.2 Obtaining an IP address for a new location 
  
    Let us assume that the MC moves from Location A to B. In this phase, 
    we also need to assume that the MC can obtain a new IP address 
    belonging to the Location B, which may be possible with help of the 
    DHCP or IPv6 address auto-configuration capability in the Location B. 
     
    Obtaining a new IP address may also rely on the support of the 
    wireless signaling control at the physical layer, in order for the MC 
    to get the IP address information via IP control packets from the 
    Location B. 
     
    By SCTP, the newly obtained IP address ([3.3.3.2] in the figure) MUST 
    be signaled or informed to the SCTP protocol stack, and then the SCTP 
    will bind the new IP address to the existing SCTP association. 
     
     
 4.3 Adding the new IP address to the SCTP association 
  
    After obtaining a new IP address, the SCTP of MC MUST inform the 
    Fixed Server about the new IP address by sending Address 
    Configuration Change (ASCONF) Chunk to the FS. The MC may receive the 
    corresponding ASCONF-ACK Chunk from the FS. 
     
  
 4.4 Changing the Primary IP address 
  
    While the MC continues to move toward the Location B, it needs to 
    change its primary IP address to the new IP address according at an 
    appropriate rule.  
     

  
  
  Koh, Lee, Riegel, Ma, Tuexen                                [Page 7] 
 INTERNET DRAFT       Use of SCTP for IP Mobility            June 2003 
  
    Actually, the configuration of a specific rule for changing the 
    primary IP address is a challenging issue of the mobile SCTP. 
     
    Some of the possible rules for triggering the primary IP address 
    change are listed below: 
     
    a. As soon as a new IP address is detected  
         
     When the MC receives the ASCONF-ACK from FS, it sends another 
     ASCONF with Address Configuration Parameter set to Set Primary 
     Address. 
      
     FS sends back ASCONF-ACK once receives the second ASCONF to confirm 
     the handover successfully. 
      
     This choice may be preferred in terms of the handover latency, in 
     particular, for the fast-moving MC. However, it is less suitable 
     when the MC shows a so-called oscillation (or ping-pong) behavior 
     across those two locations. 
     
    b. By using an explicit indication from the underlying layer  
     
     In this case, the underlying PHY layer of MC detects and compares 
     the signal strength, and determines the time on when the SCTP sends 
     an ASCONF with Set Primary Address. 
      
     If the underlying physical layer can detect and compare the signal 
     strength of the physical media, and also inform the SCTP about a 
     certain indication (possibly by using a up-call), then the MC may 
     trigger the primary address change according to the indication. 
     
     This rule is a more preferred choice, but seems to depend on the 
     wireless system concerned and its implementations. 
      
    If once the primary address is changed, the FS will send the upcoming 
    data over the new primary IP address. 
     
    There is still a further issue on how the MC should handle the data 
    packets queued in the outgoing buffer with the source IP address of 
    the old primary IP address. 
     
     
 4.5 Deleting the old IP address from the SCTP association 
  
    As the MC progresses to move toward the Location B, if the old IP 
    address gets inactive, the MC MUST delete the IP address from the 
    address list. The rule for determining that the IP address is 
    inactive may also be implemented by using additional information from 


  
  
  Koh, Lee, Riegel, Ma, Tuexen                                [Page 8] 
 INTERNET DRAFT       Use of SCTP for IP Mobility            June 2003 
  
    the underlying network or physical layer, as done in the previous 
    step (for changing the primary address.) 
  
  
 4.6 Repeating the handover procedures 
  
    The procedural steps for seamless handover described above will be 
    repeated whenever the MC moves to a new location, until the SCTP 
    association will be released. 
  
  
 5. Further Considerations for mSCTP Handover 
  
 5.1 Requirement for Mobile SCTP 
  
    The only requirement for providing the seamless handover based on 
    SCTP is that the MC and FS hosts are equipped with the Mobile SCTP 
    implementations, (i.e., SCTP with ADDIP extension.) 
     
     
 5.2 Number of IP addresses used by Fixed Server  
  
    In this document, we assume that the FS is in the single homing, i.e. 
    the FS and MC are in a 1-to-2 asymmetric multi-homing configuration 
    [10]. In such a case, the performance of providing fault resilience 
    to the communication may possibly be degraded, because the following 
    routing tables are in use: 
     
    o Before Handover: 
          
         -----------------------        ------------------------- 
               MC                             FS 
         =======================        ========================= 
         Destination     AR1            Destination       AR 
         =======================        ========================= 
         1.1.1.0         2.2.2.1        2.2.2.0(Primary)  1.1.1.1 
                                       3.3.3.0           1.1.1.1 
         -----------------------        -------------------------- 
     
    o After Handover: 
          
         ------------------------       -------------------------- 
               MC                             FS 
         ========================       ========================== 
         Destination     AR2            Destination       AR 
         ========================       ========================== 
         1.1.1.0         3.3.3.1        2.2.2.0           1.1.1.1 
                                        3.3.3.0(Primary)  1.1.1.1 
         ------------------------       --------------------------- 

  
  
  Koh, Lee, Riegel, Ma, Tuexen                                [Page 9] 
 INTERNET DRAFT       Use of SCTP for IP Mobility            June 2003 
  
     
    This particular routing arrangement of MC tends to prevent the 
    association from taking advantage of the existence of the second 
    interface. This is because the number of possible different paths, 
    which can be used to route data between two endpoints, can never be 
    larger than the minimum of IP addresses used by the endpoint. 
     
    There are 2 possible solutions to this problem: 
     
    1) Once MC issues the second ASCONF with Address Configuration 
       Parameter setting to Set Primary Address to request FS to 
       perform the change-over, the MC transfers the sending buffer of 
       the old link to the new link. Once MC receives the ASCONF_ACK 
       from FS which confirms the handover success, the MC starts to 
       sending buffered data on the new network. 
     
    2) As an alternative of this asymmetric multi-homing configuration, 
       the FS may assign two IP addresses to the network interface to 
       let both MC and FS in the dual homing state to enable easy 
       distinction of the two links at the MC. This allows SCTP to 
       represent different links by different entries in the host 
       routing table of the MC. The handover is beneficial in terms of 
       fault resilience for both MC and FS to use all the IP addresses 
       available to them when handover is performed. For more 
       information on this issue, please refer to [5, 6]. 
  
  
 5.3 Dynamic IP address configuration 
     
    The basic assumption for seamless handover to a new IP subnet region 
    is that the MC is able to obtain a new IP address from the new 
    location. Typically, this will be implemented by using DHCP in IPv4 
    networks and DHCPv6 or Stateless address auto-configuration in IPv6 
    networks.  
     
    The handover latency incurred for obtaining the new IP address via 
    DHCP or IPv6 needs to be examined by experiments. The concerned 
    handover latency also includes the delay required for the handover 
    delay between the wireless links. 
  
  
 5.4 AAA Functionality  
  
    It is envisioned that the deployment of mSCTP will be done along with 
    the appropriate AAA server in the respective access network domains. 
    The AAA server is used to authenticate and the MC in the locations, 
    and also to authorize the new IP address configuration via DHCP and 
    IPv6 stateless configuration. However, this issue is outside the 
    scope of mSCTP. 

  
  
  Koh, Lee, Riegel, Ma, Tuexen                               [Page 10] 
 INTERNET DRAFT       Use of SCTP for IP Mobility            June 2003 
  
     
     
 5.5 Link Layer Support for Multi-homing 
  
    To support the multi-homing capability for Mobile Client, we need to 
    consider the characteristics of the wireless links such as WLAN and 
    Cellular systems. 
     
    In the legacy WLAN systems, it may not be allowed for an MC to 
    simultaneously bind two different Access Points (APs), in which the 
    multi-homing is not easy to support. Accordingly, to enable mSCTP in 
    the WLAN networks, a special driver to WLAN NIC will be required to 
    realize the concurrent binding to two different APs belonging to 
    different IP access networks.  
     
    On the other hand, the Cellular systems are expected to easily 
    support the link-level multi-homing features. 
     
    The multi-homing feature enables the mSCTP to support seamless 
    handover by simultaneous binding of two different addresses while 
    staying the overlapping region. Time interval for an MC to stay in 
    the overlapping region will give impact on the performance of the 
    handover procedures. 
  
    It is also noted that the handover based on mSCTP depends on the 
    support of the underlying physical and link layers to measure the 
    wireless signal strength. The measured signal strength information 
    can helpfully used for the SCTP to trigger the addition and deletion 
    of IP addresses, and the change of the primary address. The handover 
    performance will depend on such capability in terms of data loss and 
    delay during handover. 
  
  
 6. Location Management for mSCTP  
     
    The mSCTP can provide only the handover for mobile hosts or the 
    sessions initiated by mobile hosts. To support the mobile sessions 
    that are terminated at mobile hosts, the mSCTP needs to be used along 
    with a location management scheme such as Mobile IP or SIP. 
     
 6.1 Use of mSCTP with Mobile IP 
     
    In this scenario, Mobile IP will be used to locate a mobile host and 
    then for Home Agent to forward the data packet (SCTP INIT chunk) to 
    the mobile host. The succeeding process for SCTP association 
    initiation, including SCTP INIT-ACK, COOKIE-ECHO, and COOKIE-ACK, 
    will be done directly between the mobile host and the peering host, 
    not via Home Agent.  
     

  
  
  Koh, Lee, Riegel, Ma, Tuexen                               [Page 11] 
 INTERNET DRAFT       Use of SCTP for IP Mobility            June 2003 
  
    After an SCTP association is successfully setup, the mSCTP will be 
    used for providing seamless handover for the mobile host. Details of 
    SCTP with MIP are described in [9]. 
     
 6.2 Use of SCTP with SIP 
     
    In this scenario, each host uses SCTP instead of TCP/UDP as the 
    transport protocol. After the call setup by SIP signaling, the SCTP 
    will be used for data transport and seamless handover. 
     
    The SIP provides location management functionality by using SIP 
    REGISTER messages. When a mobile host moves into a visiting network, 
    it will update its current location (e.g., IP address or SIP URL) by 
    sending a SIP Register (with a Contact Header) to the (home) SIP 
    Registrar server. The Registrar server will then update the location 
    database as indicated by the REGISTER message. 
     
    When a call setup is requested with a mobile host, the (home) SIP 
    proxy server will interrogate the location database to locate the 
    mobile host and then relay the SIP INVITE message to the (visiting) 
    SIP Proxy server up to the mobile host. If once the SCTP association 
    is established via the SIP signaling, the data transport between two 
    concerned hosts will be done according to the mSCTP handover 
    mechanisms. 
     
 6.3 Use of SCTP with RSerPool 
         
    RSerPool [11] can be used for location management. A mobile server 
    registers a pool handle such that it becomes part of a pool. It is 
    allowed that a pool consists of one pool element only. A client 
    (mobile or not) must know the pool handle of the mobile server it 
    wants to talk to. It sends a name resolution request to one of the 
    ENRP servers and gets back the current IP-addresses. Since the ENRP 
    servers within an operational scope share its state it is not 
    important which ENRP server is contacted. If the MS changes its IP-
    address it re registers at the home ENRP server. 
         
    So the pool handles can be used to address a server with changing IP-
    addresses. If the MC or the MS change their addresses due to 
    handovers mSCTP can be used to handle this, except for the case were 
    the MC and the MS change their addresses simultaneously. In this case 
    mSCTP fails i.e. the SCTP association terminates. The RSerPool 
    session concept can be used to reestablish a new SCTP association 
    using the new addresses and continuing the RSerPool session. 
    Depending on the application the impact of this session failover for 
    the application can be very small. 
           
     


  
  
  Koh, Lee, Riegel, Ma, Tuexen                               [Page 12] 
 INTERNET DRAFT       Use of SCTP for IP Mobility            June 2003 
  
 7. Comparison of mSCTP with SIP, Mobile IP and RSerPool 
  
    Table 1 summarizes the comparison of mSCTP with Mobile IP, SIP and 
    RSerPool. 
     
     
         Table 1. mSCTP, MIP, SIP and RSerPool for Mobility Support 
     
    +---------------+------------+-------------+------------+-----------+ 
    |   Category    |    mSCTP   |  Mobile IP  |    SIP     |  RSerPool | 
    +---------------+------------+-------------+------------+-----------+ 
    |Protocol Layer | Transport  |  Network    |Application |  Session  | 
    +---------------+------------+-------------+------------+-----------+  
    |    Location   |     Not    | Supported   |  Supported | Supported | 
    |   Management  | Supported  |             |            |           | 
    +---------------+------------+-------------+------------+-----------+   
    |    Handover   | Supported  | FMIP needed |    Not     | Supported | 
    |   Management  |            |             |  Supported |with mSCTP | 
    +---------------+------------+-------------+------------+-----------+   
    |     Route     | Provided   |   Binding   |    Not     | Provided  | 
    | Optimization  | Bacially   |Update needed|   Provided |with mSCTP | 
    +---------------+------------+-------------+------------+-----------+   
    |    Network    |    Not     | Required    |     Not    |    Not    | 
    |    Support    |  Required  |             |  Required  |  Required | 
    +---------------+------------+-------------+------------+-----------+   
    |    Special    |    No      | Home Agent, |SIP servers,|   ENRP    | 
    |    Agents     |            |Foreign Agent| Registrar  |  Server   | 
    +---------------+------------+-------------+------------+-----------+   
     
     
    As described in Table 1, the mSCTP can be used for seamless handover 
    in the transport layer. To use mSCTP, it is required that the CN and 
    MN hosts should be aware of the mobile SCTP. Instead, mSCTP does not 
    need the support of network routers for seamless handover. 
    Furthermore, the mSCTP intrinsically provides the Route Optimization 
    without using any additional Binding Update procedures.  
     
    For location management, the mSCTP may be used along with MIP or SIP. 
    In case of using MIP for location management, only the MN needs to be 
    aware of MIP, whereas the CN need not use MIP. Using mSCTP with MIP, 
    the MN must also be able to bind the CoA as well as HoA to its 
    applications. The HoA will be used only for location management. 
    After establishment of an SCTP session, the HoA will not be used for 
    data transport. Instead, the CoA is employed for the SCTP data 
    transport. On the other hand, in MIP, only HoA is bound to the 
    applications of MN regardless of the different CoAs. 
     
    The MIP provides the location and management in the network layer, 
    and it can support seamless handover with help of neighboring routers 

  
  
  Koh, Lee, Riegel, Ma, Tuexen                               [Page 13] 
 INTERNET DRAFT       Use of SCTP for IP Mobility            June 2003 
  
    such as tunneling between old and new ARs. On the other hand, SIP is 
    an application signaling protocol that supports the location 
    management for user or personal mobility. SIP itself does not provide 
    seamless handover. It may be used together with mSCTP for seamless 
    handover.                             
     
    Reliable Server Pooling [11] can be used to provide the location 
    management functionality. Used in combination with mSCTP it provides 
    all functionalities required for a mobility solution. Simultaneous 
    handovers of a MS and a MC will result in a session failover. 
     
     
 8. Security Considerations  
  
    This document discusses architecture of SCTP mobility support. The 
    associated security issues will be identified as further works go on. 
  
     
 9. Acknowledgement 
     
    The Authors would like to give special thanks to the following people 
    for their valuable contributions:  
     
       Jun Seob Lee, ETRI 
        
       Moon Jeong Chang, Ewha Womans University 
        
       Randall Stewart, Cisco Systems 
        
       Hee Young Jung, ETRI 
        
       Sung Han Kim, ETRI  
        
        
 10. References 
    
   [1] S. Bradner, "The Internet Standards Process -- Revision 3", BCP, 
      RFC 2026, October 1996.  
    
   [2] S. Bradner, "Key words for use in RFCs to Indicate Requirement 
      Levels", BCP, RFC 2119, March 1997.  
    
   [3] Stewart, R., et al., "Stream Control Transmission Protocol", RFC 
      2960, October 2000 
    
   [4] Stewart, R., "Stream Control Transmission Protocol (SCTP) Dynamic 
      Address Reconfiguration", draft-ietf-tsvwg-addip-sctp-07, February 
      2003 
    

  
  
  Koh, Lee, Riegel, Ma, Tuexen                               [Page 14] 
NTERNET DRAFT       Use of SCTP for IP Mobility            June 2003 

   [5] Riegel, M. and Tuexen M., "Mobile SCTP", draft-riegel-tuexen-
      mobile-sctp-02, February 2003 
    
   [6] Coene, L. (ed.), "Multihoming issues in the SCTP", draft-coene-
      sctp-multihome-03, February 2002 
    
   [7] Perkins, C. (ed.), "IP Mobility Support for IPv4", RFC 3344, 
      August 2002 
    
   [8] Johnson, D., et al., "Mobility Support in IPv6", draft-ietf-
      mobileip-ipv6-21, May 2003 
    
   [9] Koh, S. J., et al., "SCTP with Mobile IP for IP Mobility Support", 
      draft-sjkoh-mobile-sctp-mobileip-01, June 2003 
    
   [10] Stewart, R. Xie, Q., Stream Control Transmission Protocol  A 
      Reference Guide, Addison Wesley Longman, 2001. 
    
   [11] Tuexen, M. et. al., "Requirements for Reliable Server Pooling", 
      RFC 3237, January 2002. 
    
    
 Author's Addresses 
       
      Seok Joo Koh 
      sjkoh@etri.re.kr 
      ETRI, Korea 
       
      Mee Jeong Lee 
      lmj@ewha.ac.kr 
      Ewha Womans University (EWU), Korea 
       
      Maximilian Riegel 
      Maximilian.Riegel@icn.siemens.de 
      Siemens AG, Germany 
       
      Mary Li Ma 
      maryma@interchange.ubc.ca 
      University of British Columbia (UBC) 
       
      Michael Tuexen 
      tuexen@fh-muenster.de 
      University of Applied Science in Muenster (UASM) 
       
       







 Koh, Lee, Riegel, Ma, Tuexen                               [Page 15] 
NTERNET DRAFT       Use of SCTP for IP Mobility            June 2003 

 Full Copyright Statement 

  Copyright (C) The Internet Society (2003).  All Rights Reserved. 
  
  This document and translations of it may be copied and furnished to 
  others, and derivative works that comment on or otherwise explain it 
  or assist in its implementation may be prepared, copied, published 
  and distributed, in whole or in part, without restriction of any 
  kind, provided that the above copyright notice and this paragraph are 
  included on all such copies and derivative works. However, this 
  document itself may not be modified in any way, such as by removing 
  the copyright notice or references to the Internet Society or other 
  Internet organizations, except as needed for the purpose of 
  developing Internet standards in which case the procedures for 
  copyrights defined in the Internet languages other than English. 
  
  The limited permissions granted above are perpetual and will not be 
  revoked by the Internet Society or its successors or assigns. 
  
  This document and the information contained herein is provided on an 
  "AS IS" basis and THE INTERNET SOCIETY AND THE INTERNET ENGINEERING 
  TASK FORCE DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING 
  BUT NOT LIMITED TO ANY WARRANTY THAT THE USE OF THE INFORMATION 
  HEREIN WILL NOT INFRINGE ANY RIGHTS OR ANY IMPLIED WARRANTIES OF 
  MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE." 



























 Koh, Lee, Riegel, Ma, Tuexen                               [Page 16] 
