View Javadoc
1 /*** 2 * NormalEdge 3 * 4 * This is a normal flow control edge in the 5 * flow control graph. 6 */ 7 8 package junit.quilt.cover.generic; 9 10 import junit.quilt.exception.InvalidTransitionException; 11 12 import org.apache.commons.graph.Edge; 13 14 import org.apache.bcel.generic.*; 15 16 public class DummyEdge 17 extends FlowControlEdge 18 { 19 public DummyEdge(BlockVertex source, 20 BlockVertex target) 21 { 22 super( 10000, source, target ); 23 } 24 25 public void connect(MethodGen method, 26 InstructionList il, 27 InstructionHandle source, 28 InstructionHandle target) 29 throws InvalidTransitionException 30 { 31 } 32 33 public String toString() { 34 return "[D: " + getSource() + " -> " + getTarget() + "]"; 35 } 36 } 37 38 39 40

This page was automatically generated by Maven