menu "Board Features"

config HISILICON_KCONSOLE
	int "Kernel console( 0 => UART0, 1 => UART1)"
	range 0 1
	default 0
	help
	  Select uart port as the default console used by kernel

config HISILICON_EDB_LEVEL
	int "Kernel Early-Debug Level( 0~254, 255 => Disable Early-Debug)"
	range 0 255
	default 255
	help
	  Set the debug level of Early-Debug, low level will cause more debug message

config DEFAULT_MPLLIN
	int "Main XTAL clock"
	default 24000000
	help
	  OSC clock of chip on board, whitch is the input of Main PLL

config DEFAULT_BUSCLK
	int "Default AHB rate"
	default 2000000000
	help
	  Default AHB clock rate

config CPUCLK_MULTI
	int "ARMCore clock scale"
	range 1 3 
	default 3
	help
	  ARMCore clock is 1 or 2 times of the AHB clock.

config HISILICON_GPIO_CPU_LED
	int "GPIO for CPU Led"
	depends on LEDS_CPU
	range 0 199
	default 16
	help
	  One GPIO used to ctrol a LED, whitch used to show the useage of CPU
endmenu