#
# PHY Layer Configuration
#

menuconfig PHYLIB
	tristate "PHY Device support and infrastructure"
	depends on !S390
	depends on NET_ETHERNET
	help
	  Ethernet controllers are usually attached to PHY
	  devices.  This option provides infrastructure for
	  managing PHY devices.

if PHYLIB

comment "MII PHY device drivers"

config MARVELL_PHY
	tristate "Drivers for Marvell PHYs"
	---help---
	  Currently has a driver for the 88E1011S
	
config DAVICOM_PHY
	tristate "Drivers for Davicom PHYs"
	---help---
	  Currently supports dm9161e and dm9131

config QSEMI_PHY
	tristate "Drivers for Quality Semiconductor PHYs"
	---help---
	  Currently supports the qs6612

config LXT_PHY
	tristate "Drivers for the Intel LXT PHYs"
	---help---
	  Currently supports the lxt970, lxt971

config CICADA_PHY
	tristate "Drivers for the Cicada PHYs"
	---help---
	  Currently supports the cis8204

config VITESSE_PHY
        tristate "Drivers for the Vitesse PHYs"
        ---help---
          Currently supports the vsc8244

config SMSC_PHY
	tristate "Drivers for SMSC PHYs"
	---help---
	  Currently supports the LAN83C185, LAN8187 and LAN8700 PHYs

config BROADCOM_PHY
	tristate "Drivers for Broadcom PHYs"
	---help---
	  Currently supports the BCM5411, BCM5421, BCM5461, BCM5464, BCM5481
	  and BCM5482 PHYs.

config BCM63XX_PHY
	tristate "Drivers for Broadcom 63xx SOCs internal PHY"
	depends on BCM63XX
	---help---
	  Currently supports the 6348 and 6358 PHYs.

config ICPLUS_PHY
	tristate "Drivers for ICPlus PHYs"
	---help---
	  Currently supports the IP175C and IP1001 PHYs.

config REALTEK_PHY
	tristate "Drivers for Realtek PHYs"
	---help---
	  Supports the Realtek 821x PHY.

config NATIONAL_PHY
	tristate "Drivers for National Semiconductor PHYs"
	---help---
	  Currently supports the DP83865 PHY.

config STE10XP
	depends on PHYLIB
	tristate "Driver for STMicroelectronics STe10Xp PHYs"
	---help---
	  This is the driver for the STe100p and STe101p PHYs.

config LSI_ET1011C_PHY
	tristate "Driver for LSI ET1011C PHY"
	---help---
	  Supports the LSI ET1011C PHY.

config MICREL_PHY
	tristate "Driver for Micrel PHYs"
	---help---
	  Supports the KSZ9021, VSC8201, KS8001 PHYs.

config FIXED_PHY
	bool "Driver for MDIO Bus/PHY emulation with fixed speed/link PHYs"
	depends on PHYLIB=y
	---help---
	  Adds the platform "fixed" MDIO Bus to cover the boards that use
	  PHYs that are not connected to the real MDIO bus.

	  Currently tested with mpc866ads and mpc8349e-mitx.

config MDIO_BITBANG
	tristate "Support for bitbanged MDIO buses"
	help
	  This module implements the MDIO bus protocol in software,
	  for use by low level drivers that export the ability to
	  drive the relevant pins.

	  If in doubt, say N.

config MDIO_GPIO
	tristate "Support for GPIO lib-based bitbanged MDIO buses"
	depends on MDIO_BITBANG && GENERIC_GPIO
	---help---
	  Supports GPIO lib-based MDIO busses.

	  To compile this driver as a module, choose M here: the module
	  will be called mdio-gpio.

endif # PHYLIB