×
HBT-BMS-AL-VAVIP-Controller-Page-Hero-2880x1440.jpg
HBT-BMS-AL-VAVIP-Controller-Page-Hero-2880x1440.jpg

Buildings are Smarter with IP Control

The Alerton VAV IP Controller with Integrated Actuator

Your Shortcut to Smarter VAV Control

IP-enabled VAV control used to be the wave of the future, but with the arrival of VAV IP Alerton IP controllers, it’s the wave of today. Universal I/Os. Integrated actuator. Testing and balancing using the Microset 4 wall module. HVAC systems are more capable and better protected when they’re part of a building’s IP network – making the Alerton VAV IP controller your gateway to smarter control.

VAV application flexibility

Fully programmable. Connects via IP or BACnet/IP. IP loop and daisy-chain wiring. 7 universal I/Os and 5 solid-state relays. Supports Microset 4 wall modules and Modbus device integration.

Simple to setup and service

Integrated actuator. Configure wirelessly. Test and balance via Microset 4. Program with VisualLogic. Field replaceable, polarity-free airflow sensor. Color-coded screw terminals.

Talk to an Expert