Hotel bar
Hotel bar

Power Supplies

Silent Knight remote power supply offering includes a 6 amp and a 10 amp (FL-PS10) remote power supply with battery charger that may be connected to any 12- or 24-volt fire alarm control panel (FACP) or be used as a standalone power supply. They provide 24 VDC power for notification appliance circuits (NACs) that can be configured as either Class B or Class A with multiple sync protocol options. The offering also provides auxiliary power, constant or resettable, to support fire alarm system peripherals (detectors, annunciators, door holders, etc).