Intrusion

Galaxy Series
Part NumbersRelease NumbersDescriptionLicenseDownload
C001,C002, C0031.00, 1.10, 1.11, 1.12, 1.13, 1.14, 1.15, 1.16Galaxy Flex Control Panel
C005, C006, C0073.00, 3.01, 3.02, 3.03, 3.10, 3.11, 3.14, 3.15, 3.16, 3.17, 3.18, 3.19, 3.36Galaxy Flex Control Panel
C015, C016, C0173.30, 3.35, 3.36Galaxy Flex+ Control Panel
A083-00-011.00Ethernet Module IB
 1.01 
 1.02 
E080-04, E080-05, E080-06, E080-073.00, 3.01, 3.02, 3.03, 3.04Ethernet Module
 3.05, 3.06 
A083-00-104.10, 4.11, 4.14Ethernet Module IB
E080-104.10, 4.11, 4.14Ethernet Module
MB-Secure
Part NumbersRelease NumbersDescriptionLicenseDownload
013810, 013820, 013830, 013840, 013850, 013860, 013870V10.xxMB-Secure Intrusion Panel with integrated Dialer
013810, 013820, 013830, 013840, 013850, 013860, 013870V09.xxMB-Secure Intrusion Panel
013810, 013820, 013830, 013840, 013850, 013860, 013870V06.xx, V07.xx, V08.xxMB-Secure Intrusion Panel
MAXPRO Intrusion
Part NumbersRelease NumbersDescriptionLicenseDownload
MPIP2000E
MPIP2100E
MPIP3000E
MPIP3100E
MPIBXM35
MPIKTSMF
MPIKTSPRX
MPIEOP4
MPIEIO84E
MPIDC1
MPIPSU35
MPICLTEE
 MAXPRO Intrusion Panel and Peripherals 

As part of these products, Honeywell or its distributors may have distributed to you hardware and/or software, or made available electronic downloads, that contained a version of software programs developed by the Free Software Foundation, a separate not-for-profit organization without any affiliation to Honeywell. If we distributed any of these free software programs to you, we want you to know that you were granted a license to that software under the terms of either the GNU General Public License or GNU Lesser General Public License ("Licenses"; copies of which are available from http://www.gnu.org/licenses/licenses.html). The Licenses allow you to freely copy, modify and redistribute that software and no other statement or documentation from us, including any End User License Agreement, places any additional restrictions on what you may do with that software.