Analog System

SmartPit
Part NumbersRelease NumbersDescriptionLicenseDownload
HASMPITV10.2SmartPIT® is a smart protocol interface translator that is used as an interface for ATM (automated teller machine), POS (point of sale)/ECR (electronic cash register) or PTZ domes for Bossware and MAX protocol enabled systems such as VideoBloX and MAXPRO-Net.
Keyboard Controller
Part NumbersRelease NumbersDescriptionLicenseDownload
HJC4000V1.3HJC4000 is PTZ and DVR/NVR keyboard controller with multiple connectivity options (TCP/IP, RS232/ RS485). It features a two-line LCD screen for system feedback and keyboard configuration, a three-axis joystick with twist zoom for controlling variable-speed PTZ domes, and a touch wheel for rapid camera selections and DVR/NVR control.
HJC5000V5.4HJC5000 is a HUS, MAXPRO-Net and VideoBloX-compatible keyboard controller with multiple connectivity options (TCP/IP, RS232/RS422/RS485). It features a two-line LCD screen for system feedback and keyboard configuration, a three-axis joystick with twist zoom for controlling variable-speed PTZ domes, and a touch wheel for rapid camera selections.
VideoBloX
Part NumbersRelease NumbersDescriptionLicenseDownload
HJK7000V1.5The UltraKey Plus (HJK7000) is a replacement for the Honeywell Ultrakey (HEGSA002) controller and is compatible with Honeywell VideoBloX and MAXPRO-Net Video Matrix Systems.
HVBNET16CPUV5.3HVBNET16CPU is the core control module of VideoBloX system.
HVBNET16TOV5.2This module is used for VideoBloX system on screen display.
HVBGPIOV5.2HVBGPIO is a board which is mounted in a standard VideoBloX chassis, providing the functions of PTZ Control, Alarm Input and Relay Output. It can also provide one box solution for the connectivity of PTZ Control, Alarm Input and Relay Output.
MegaPitV5.3The MegaPIT is used to protocol translate for VideoBloX system, and combine two MAXPRO-Net Servers to increase reliability by automatically switching in the event of a System Controller failure.
Performance Series HQA Camera
Part NumbersRelease NumbersDescriptionLicenseDownload
HD74HD2V2.210.0015.3Performance Series HQA Dome, 1080P, IR, 2.7-12mm, MFZ, 12VDC, IP66
HB74HD2
HD30HD2
V2.210.0012.1Performance Series HQA Bullet/Ball Camera, 1080P, IR, 3.6mm, 12VDC, IP66
HB76HD2
HD31HD2
V2.210.0013.1Performance Series HQA Bullet/Ball Camera, 1080P, IR, 2.7-12mm, MFZ, 12VDC, IP66
HD274HD2
HB276HD2
HD231HD2
V1.000.0000.2Performance Series HQA Dome/Bullet/Ball Camera, 1080P, WDR, IR, 2.7-12mm, MFZ, 12VDC/24VAC, IP66

As part of these products, Honeywell or its distributors may have distributed to you hardware and/or software, or made available electronic downloads, that contained a version of software programs developed by the Free Software Foundation, a separate not-for-profit organization without any affiliation to Honeywell. If we distributed any of these free software programs to you, we want you to know that you were granted a license to that software under the terms of either the GNU General Public License or GNU Lesser General Public License ("Licenses"; copies of which are available from http://www.gnu.org/licenses/licenses.html). The Licenses allow you to freely copy, modify and redistribute that software and no other statement or documentation from us, including any End User License Agreement, places any additional restrictions on what you may do with that software.