-
Location
-
Asia Pacific
-
Europe
-
Middle East
-
North America
- |
- < Back to Building Automation
- |
-
Location
-
Asia Pacific
-
Europe
-
Middle East
-
North America
- |
- < Back to Building Automation
- |
You are browsing the product catalog for
You are viewing the overview and resources for
- Alerton
- Solutions
- Controllers
- Unitary Controllers
Buildings are smarter, more secure with IP control
IP control at the heart of your building’s operational strategy - driving new levels of functionality and efficiency with Alerton Unitary Controllers.
Your shortcut to smarter, more secure IP control with Alerton Unitary Controllers
Take advantage of IP-grade cybersecurity, universal I/O's, Bluetooth connectivity, and groundbreaking twisted pair T1L technology - so you can transform HVAC data without disruptive and expensive infrastructure upgrades. Transform older technology into part of a new, smarter, and more secure era of IP control.
Flexibility Built In
Fully Programmable. Supports BACnet® IP communication. 8 or 16 universal I/O's and 4 solid-state relays. Supports Microtouch, Microset II, and Microset 4 wall modules.
T1L technology enabling an IP upgrade without network rewiring. Its wireless functionality allows installation in hard-to-reach areas.
Easy to Install and Commission
Mounting in fuse boxes on DIN rails or walls. Relays which can handle p to 277 VAC and high inrush current (100 A).
Streamline the pre-commissioning process with the BMS Startup mobile app and ensure smart, efficient simplicity for dealers and installers.
Simple to Service
Convenient retrofit for prior Alerton models. Color-coded screw terminals to better identify function and placement can be swapped without disconnecting wires.
NEW TECHNOLOGY
What is T1L Technology?
T1L technology enables your building to utilize standard IT protocols and applications on existing operational technology (OT) network without the need to replace old wiring - direct IP addressability for secure and cost-effective high-bandwidth connectivity throughout the entire buildings.
MOBILE APP
Streamline Pre-Commissioning
Use the BMS Startup app with Alerton Unitary Controllers to validate and generate automatic reports and monitor project progress – save time and reduce costs.
Contact us
We are having trouble login you to the bot, Please logout and login again using following link. Logout
Copyright © 2026 Honeywell International Inc.