Particle Counters
SPC5000
Others
- Includes
- Barb Fittings
- Overall Height
- 8.25 in
- 21 cm
- Regulatory Approvals
- CE
- BTL
- RoHS Compliant
- Number of Channels
- 6
- Overall Width
- 5.2 in
- 13.3 cm
- Overall Depth
- 4.15 in
- 10.5 cm
- Minimum Operating Ambient Temperature
- 5 degree Celsius
- 41 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 104 degree Fahrenheit
- 40 degree Celsius
- Network Communications
- USB or (Optional) Wireless 802.11 b/g
- RS-485 or RS-232 or (Optional) BACnet IP
- BACnet MS/TP
- Ethernet
Others
- Includes
- Barb Fittings
- Overall Height
- 8.25 in
- 21 cm
- Regulatory Approvals
- CE
- BTL
- RoHS Compliant
- Number of Channels
- 6
- Overall Width
- 5.2 in
- 13.3 cm
- Overall Depth
- 4.15 in
- 10.5 cm
- Minimum Operating Ambient Temperature
- 5 degree Celsius
- 41 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 104 degree Fahrenheit
- 40 degree Celsius
- Network Communications
- USB or (Optional) Wireless 802.11 b/g
- RS-485 or RS-232 or (Optional) BACnet IP
- BACnet MS/TP
- Ethernet
- Includes : Barb Fittings
- Overall Height : 8.25 in|21 cm
- Regulatory Approvals : CE|BTL|RoHS Compliant
- Number of Channels : 6
- Overall Width : 5.2 in|13.3 cm
- Overall Depth : 4.15 in|10.5 cm
- Minimum Operating Ambient Temperature : 5 degree Celsius|41 degree Fahrenheit
- Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
- Network Communications : USB or (Optional) Wireless 802.11 b/g|RS-485 or RS-232 or (Optional) BACnet IP|BACnet MS/TP|Ethernet
Image
SKU
Description
SPC5501SM
SPC5301SW
SPC5501SS
SPC5501SW
SPC5301SM
SPC5301SS