Particle Counters
SPC7000
Others
- Includes
- Barb Fittings
- Overall Height
- 8.25 in
- 21 cm
- Regulatory Approvals
- CE
- RoHS Compliant
- BTL
- Number of Channels
- 6
- Overall Width
- 5.2 in
- 13.3 cm
- Overall Depth
- 4.15 in
- 10.5 cm
- Minimum Operating Ambient Temperature
- 41 degree Fahrenheit
- 5 degree Celsius
- Maximum Operating Ambient Temperature
- 40 degree Celsius
- 104 degree Fahrenheit
- Network Communications
- BACnet MS/TP
- RS-485 or RS-232 or (Optional) BACnet IP
- USB or (Optional) Wireless 802.11 b/g
- Ethernet
Others
- Includes
- Barb Fittings
- Overall Height
- 8.25 in
- 21 cm
- Regulatory Approvals
- CE
- RoHS Compliant
- BTL
- Number of Channels
- 6
- Overall Width
- 5.2 in
- 13.3 cm
- Overall Depth
- 4.15 in
- 10.5 cm
- Minimum Operating Ambient Temperature
- 41 degree Fahrenheit
- 5 degree Celsius
- Maximum Operating Ambient Temperature
- 40 degree Celsius
- 104 degree Fahrenheit
- Network Communications
- BACnet MS/TP
- RS-485 or RS-232 or (Optional) BACnet IP
- USB or (Optional) Wireless 802.11 b/g
- Ethernet
- Includes : Barb Fittings
- Overall Height : 8.25 in|21 cm
- Regulatory Approvals : CE|RoHS Compliant|BTL
- Number of Channels : 6
- Overall Width : 5.2 in|13.3 cm
- Overall Depth : 4.15 in|10.5 cm
- Minimum Operating Ambient Temperature : 41 degree Fahrenheit|5 degree Celsius
- Maximum Operating Ambient Temperature : 40 degree Celsius|104 degree Fahrenheit
- Network Communications : BACnet MS/TP|RS-485 or RS-232 or (Optional) BACnet IP|USB or (Optional) Wireless 802.11 b/g|Ethernet
Image
SKU
Description
SPC7501SS
SPC7301SW
SPC7501SW
SPC7501SM
SPC7301SS
SPC7301SM