Particle Counters
SPC8000
Others
- Overall Height
- 4.5 in
- 11.4 cm
- Includes
- Handle
- Regulatory Approvals
- CE
- RoHS Compliant
- BTL
- Overall Depth
- 5 in
- 12.9 cm
- Overall Width
- 10 in
- 25.4 cm
- Minimum Operating Ambient Temperature
- 5 degree Celsius
- 41 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 40 degree Celsius
- 104 degree Fahrenheit
- Network Communications
- RS-485 or RS-232 or (Optional) BACnet IP
- USB or (Optional) Wireless 802.11 b/g
- Ethernet
- BACnet MS/TP
Others
- Overall Height
- 4.5 in
- 11.4 cm
- Includes
- Handle
- Regulatory Approvals
- CE
- RoHS Compliant
- BTL
- Overall Depth
- 5 in
- 12.9 cm
- Overall Width
- 10 in
- 25.4 cm
- Minimum Operating Ambient Temperature
- 5 degree Celsius
- 41 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 40 degree Celsius
- 104 degree Fahrenheit
- Network Communications
- RS-485 or RS-232 or (Optional) BACnet IP
- USB or (Optional) Wireless 802.11 b/g
- Ethernet
- BACnet MS/TP
- Overall Height : 4.5 in|11.4 cm
- Includes : Handle
- Regulatory Approvals : CE|RoHS Compliant|BTL
- Overall Depth : 5 in|12.9 cm
- Overall Width : 10 in|25.4 cm
- Minimum Operating Ambient Temperature : 5 degree Celsius|41 degree Fahrenheit
- Maximum Operating Ambient Temperature : 40 degree Celsius|104 degree Fahrenheit
- Network Communications : RS-485 or RS-232 or (Optional) BACnet IP|USB or (Optional) Wireless 802.11 b/g|Ethernet|BACnet MS/TP
Image
SKU
Description
SPC83013SW
SPC85016SW
SPC83016SM
SPC83013SS
SPC85013SW
SPC83013SM
SPC85013SS
SPC83016SS
SPC83016SW
SPC85016SM