/content/hbtbt/mx/en/search-results.html
×
HBT-BMS-Economizer-Page-Hero-2880x1440-Overlay.jpg
HBT-BMS-Economizer-Page-Hero-2880x1440-Overlay.jpg

JADE Economizer Solutions

Healthier buildings and energy savings with optimal ventilation solutions

Healthier Buildings, Maximum Savings

For stand-alone rooftop unit and wall mount air handler applications, a JADE Economizer is the best solution for a fresh air ventilation system. And it includes many of the features you’d expect to find in more expensive units.
Easy Commissioning

Menu driven user interface with large LCD display and simple navigation for fast set-up and commissioning. Two-wire Sylk Bus to reduce wiring complexity.

Small Footprint

Small footprint and color-code wiring terminals help with easy and flexible installation in various RTU/AHU applications.

Fault Detection

Embedded fault detection and diagnostics with alarm output for thermostat to quickly identify sensor failures or loss of communication.

Industry Benchmark

An industry benchmark for simplicity & reliable performance. Ensures compliance with most local codes & guidelines including ASHRAE, IECC & California Title 24.

Customize your JADE economizer solution

ECONOMIZER Y-PACK

JADE™ Y7220 Economizer System

RTU/AHU economizer retrofit kit for foot-mounted/crank-arm applications with torque requirements up to 27 lb-in (3Nm).

LEARN MORE

ECONOMIZER Y-PACK

JADE™ YL7220 Economizer System

RTU/AHU economizer retrofit kit for direct coupled applications with torque requirements up to 44 lb-in (5Nm).

LEARN MORE

ECONOMIZER CONTROLLER

Jade W7220 Economizer 

Digital controller that provides energy savings plus economizer ventilation control. It may be configured for DCV via optional CO2 sensor input for RTU/AHU applications.

LEARN MORE

ECONOMIZER CONTROLLER

W7212 Economizer

This controller provides energy savings plus economizer ventilation control. It may be configured for DCV via optional CO2 sensor input for RTU/AHU applications.

LEARN MORE

ENTHALPY SENSOR

C7400 Enthalpy Sensor

C7400A/C analog enthalpy sensors for use with W7212/W7459 economizer controls. C7400S for W7200 Jade economizer.

LEARN MORE

TEMPERATURE SENSOR

C7150, C7250 & C7660 Temp Sensors

These mixed/outdoor air temperature sensors may be surface or optional probe mounted.

LEARN MORE

TVOC Sensors

C7364 TVOC Sensor

TVOC sensors may be used as input signal for demand-controlled ventilation for select applications.

LEARN MORE

CO2 Sensor

C7232 CO2 Sensor

C7232 standalone carbon dioxide (CO2) sensors are used as input signal demand controlled ventilation.

LEARN MORE

Speak to an Expert

We understand your building needs because we’re part of your community, helping millions of buildings around the world. And we’re ready to help you too. Please fill out the form below to speak to a Honeywell expert.