-
Currency:Localize your Content
You can set your preferred currency for this account.
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
Select Account
Switching accounts will update the product catalog available to you. When switching accounts, your current cart will not move to the new account you select. Your current cart will be available if you log back into this account again.
Account# Account Name City Zip/Post Code CANCELPROCEEDMy Account
-
Solutions
Solutions
-
Connected Systems
Our new, 3-pronged approach is reinventing the fire safety category.
-
Wireless
The NOTIFIER SWIFT wireless mesh integrates with modern notifier panels and uses a UL-approved protocol for Class A operations, offering flexible and intelligent fire detection.
-
Software
Use connectivity for real-time visibility and timely, accurate decision-making.
-
Network
Increase operational efficiency and reduce the cost of failure.
-
ERCES
Find Bi-Directional Amplification, HyperSpike Speakers and AV Notification.
-
Advanced Detection
Get the most advanced and reliable early warning solutions.
-
Connected Campus
Life-safety systems that are powerful, reliable and expandable.
-
Right Detection for any Application
Right Detection for Any Application - Speed, Stability, & Reliability
-
Integrated Emergency Communications
In a wide scale emergency, keeping people informed is critical to keeping them safe
-
Connected Systems
You are browsing the product catalog for
You are viewing the overview and resources for
Right Detection for Any Application - SPEED, STABILITY, & RELIABILITY
NOTIFIER’s ONYX Series intelligent fire alarm systems respond rapidly to incipient fire signatures with unmatched precision. At the same time, they significantly reduce the occurrence of nuisance alarms. It’s all made possible by NOTIFIER’s ONYX Advanced Detection technology, which maximizes speed, stability, and reliability.
ONYX Advanced Detection is comprised of two key elements: a set of complex software algorithms found in all ONYX Series fire alarm panels and a suite of advanced, specialty detectors. When used together, these elements extend ONYX Intelligent Sensing capabilities far beyond that of typical spot-type smoke or gas detection. From mission-critical applications where even a trace amount of undetected smoke is unacceptable, to environments where the presence of dust, moisture, or theater smoke is the norm, ONYX Intelligent Sensing is the answer.
Minimize Nuisance Alarms - Cooperative Sensing Analyzes Readings from Multiple Devices
NOTIFIER’s Cooperative Sensing Technology evaluates sensor readings from up to three adjacent smoke sensors to verify uniform smoke spread, a strong indication of a true fire condition. Based on the sensor data, the panel can quickly determine the difference between a real fire emergency and a nuisance condition.
Customize Detector Sensitivity to the Environment, Day and Night
ONYX Advanced Detection offers nine levels of detector pre alarm and alarm sensitivity settings. This allows users to optimize each detector’s sensitivity specifically to its individual environment. Sensitivity levels are programmable to alternate automatically between day and night as occupancy changes.
Aspirating Smoke Detection – Early Warning in Challenging Environments
Aspirating Smoke Detection (ASD) solutions provide early warning of an impending fire hazard. ASD can buy time to investigate an alarm and initiate an appropriate response to prevent injury, property damage, or business disruption. With a wide sensitivity range and multi-level warnings, even minute levels of smoke can be detected before a fire has time to escalate.
Fully Integrated Gas and Flame Detection
Almost anywhere that people gather for work or leisure, indoors or out, there is a potential risk of exposure to toxic or flammable gases. Whether it is a school, dormitory, office building, shopping center, swimming pool, manufacturing plant or warehouse, it is important to protect people, and to comply with legal requirements for gas monitoring. In addition to protecting building occupants, gas detection systems can also prevent untimely and costly business disruptions.
We are having trouble login you to the bot, Please logout and login again using following link. Logout
Copyright © 2026 Honeywell International Inc.
Maximum File Size
Maximum Files Exceeded
You cannot access this page as this product is not available in your country.
Compare X Products
Clear All
X of 5 products to compare