/content/hbtbt/mx/en/search-results.html
Hero_2880x1440.png
Hero_2880x1440.png

Annunciators

Silent Knight offers a variety of annunciators that mimic the fire alarm control panel and provide system status indicators to support different installation requirements.

Select a category below to explore.

6860 Remote Annunciator


Compact, backlit 160-character LCD fire annunciator that mimics the Fire Alarm Control Panel (FACP) display. Provides a convenient way to view system status indicators such as alarm, supervisory or trouble conditions.

6855 Remote Annunciator

Compact, backlit 80-character LCD fire annunciator that mimics the Fire Alarm Control Panel (FACP) display. Provides a convenient way to view system status indicators such as alarm, supervisory or trouble conditions.

5860 / 5860R Remote Annunciator

The 5860 and 5860R are 4 x 20 LCD remote annunciators used with Silent Knight addressable fire alarm control panels. The 5860R is red and the 5860 is gray to match virtually any décor.

5865-3 and 5865-4 LED Fire Annunciators

The 5865-3 and 5865-4 are LED remote annunciators that provide a visual indication with 30 programmable LEDs (15 red and 15 yellow). The 5865-3 has alarm and trouble annunciation for 15 zones while the 5865-4 adds reset and silence input switches.

Let's Chat. Contact Sales