/content/hbtbt/mx/en/search-results.html
Hero_2880x1440.png
Hero_2880x1440.png

Control Panels (Addressable)

Addressable fire alarm control panels that vary in size and capability to meet a wide range of needs, while offering superior value and flexibility.

Select a category below to explore.

6700

Maximum 100 point single loop addressable fire alarm control panel. Includes connected panel options, enhanced communications, wireless detection and other advanced features. (Replaces the 5700)

6808

Maximum 198 point single loop addressable fire alarm control panel. Includes connected panel options, enhanced communications, wireless detection and other advanced features. (Replaces the 5808)

6820

Maximum 1,110 point addressable fire alarm control panel. Includes connected panel options, enhanced communications, wireless detection and other advanced features. (Replaces the 5820XL).

Let's Chat. Contact Sales